Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UC2500-F65-UE2R2-V15

UC2500-F65-UE2R2-V15
  • Level indication
  • 1 analog output, 0-10 V voltage source
  • 1 switch output
  • Programmable by means of Interface (see accessories) and SONPROG
  • Synchronization options
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UC2500-F65-UE2R2-V15

General specifications
Sensing range250 ... 2500 mm
Adjustment range250 ... 2500 mm
Dead band0 ... 250 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 120 kHz
Nominal ratings
Time delay before availability250 ms
Limit data
Permissible cable lengthmax. 300 m
Indicators/operating means
LED greenPower on
LED yellowsolid: switching state switch output
flashing: misadjustment
Electrical specifications
Rated operating voltage24 V DC
Operating voltage15 ... 30 V (including ripple)
In supply voltage interval 15 ... 20 V sensitivity reduced to 20% ... 0%
Ripple≤ 10 %
No-load supply current≤ 60 mA
Input
Input type1 Function input
Input voltage≤ Operating voltage
Levellow level : 0 ... 3 V
high level : ≥ 15 V
Switching output
Output type1 switch output PNP, NO
Default setting250 ... 2500 mm
Operating current≤ 300 mA , short-circuit/overload protected
Voltage drop≤ 3 V
Analog output
Output type1 voltage output 0 ... 10 V , rising ramp
Default setting250 ... 2500 mm
Linearity error≤ 1.5 %
Load resistor> 2 kΩ
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistance30 g , 11 ms period
Vibration resistance10 ... 55 Hz , Amplitude ± 1 mm
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
HousingPBT
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Installation positionany position
Mass500 g
Dimensions
Height30 mm
Width125 mm
Length64.4 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UC2500-F65-UE2R2-V15

Product Documentation: UC2500-F65-UE2R2-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF429 KB

Design / Simulation: UC2500-F65-UE2R2-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP383 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ65 KB

Approvals: UC2500-F65-UE2R2-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2140183-0 / UL-CA-2133680-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2941BALLPDF47 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5472ALLPDF40 KB

Associated Products: UC2500-F65-UE2R2-V15

Accessories
20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.