Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UMB800-18H40-U-2M-FA

UMB800-18H40-U-2M-FA
  • Front of transducer and housing manufactured entirely from stainless steel
  • Hygienic design, easy to clean
  • Degree of protection IP68 / IP69K
  • Short version: 55 mm
  • Mounting bracket MH-18H-01-FA included in delivery
  • Program input
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UMB800-18H40-U-2M-FA

Product Description
Single head system
General specifications
Sensing range70 ... 800 mm
Adjustment range90 ... 800 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 170 kHz
Response delayapprox. 100 ms
Electrical specifications
Operating voltage15 ... 30 V DC
No-load supply current≤ 15 mA
Input
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output
Output type1 analog output 0 ... 10 V , short-circuit/overload protected
Resolution0.4 mm at max. sensing range
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.5 % of full-scale value
Load impedance> 1 kOhm
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
CCC approvalCCC approval / marking not required for products rated ≤36 V
EHEDGType EL Class I AUX
ECOLAByes
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 2 m , Polyether based
Core cross section4 x 0.19 mm2
Degree of protectionIP68 / IP69K
Material
HousingStainless steel 1.4404 / AISI 316L
TransducerStainless steel 1.4435 / AISI 316L
SealCable seal : TPU , Elastollan 1185 A10 (FDA)
Mass90 g
Dimensions
Length55 mm
Diameter18 mm
Factory settings
Outputevaluation limit A1: 90 mm
evaluation limit A2: 800 mm
Output mode: rising ramp
General information
Supplementary informationFDA: All materials used for the sensor comply with CFR, title 21, §177.2600 (FDA)

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UMB800-18H40-U-2M-FA

Function

The enclosure and transducer of this ultrasonic sensor form a hermetically sealed unit. Due to its special design, this sensor is EHEDG compliant, and together with an appropriate fixture are especially suitable for applications where there are increased hygiene requirements, such as in the manufacture and handling of food.

For reliable operation, due to the special design of this sensor, solely the enclosed mounting accessories must be used, even in applications without special hygiene requirements.

Informative Literature: UMB800-18H40-U-2M-FA

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Ultrasonic Technology - Level Measurement and Presence Detection in Acid Immersion BatsENGPDF1764 KB

Design / Simulation: UMB800-18H40-U-2M-FA

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP69 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: UMB800-18H40-U-2M-FA

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Ecolab Material ResistanceECOLAB-21-06-2010ALLPDF1079 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-2280CALLPDF46 KB
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.