Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Wireless ultrasonic sensor WS-UCC4000-F406-B15-B29-8248

WS-UCC4000-F406-B15-B29-8248
  • Battery operated
  • Transfer of telemetry data via GSM (2G) radio interface
  • Bluetooth interface for adjustment of the sensor

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WS-UCC4000-F406-B15-B29-8248

Product Description
Wireless ultrasonic sensor with GSM (2G) interface
General specifications
Radio networkGSM
Measurement interval5 min ... 24 h
Main sensor
Detection typeultrasonic
Sensing range250 ... 4000 mm
Dead band0 ... 250 mm
Resolution16 mm (corresponding to 1 LSB)
Accuracy± 3 % of full-scale value over the entire temperature range
Integrated sensor technology
GPS sensor
Accuracy< 2.5 m CEP at -130 dbm
Temperature sensor
Resolution0.5 °C
Accuracy± 2 °C
Electrical specifications
Power supplyhigh capacity lithium battery 3.6 V , 13000 mAh
battery lifetime approx. 5 years under Central European environmental conditions (- 25 °C .... + 70 °C) 3 measurements/day, 1 geolocation/day with 1 wireless transmission/day with sufficient network coverage.
Interface 1
Interface typeBluetooth 5.0 LE
Transmitter radiated power+ 8 dBm
Frequency range2402 ... 2480 MHz
Interface 2
Interface typeGSM
Transmitter radiated power+ 20 dBm
Frequency range2G GSM Quadband: 850/900/1800/1900 MHz
Transmission interval5 min ... 24 h
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 301 489-1 V2.2.0:2017
EN 301 489-17 V3.2.0:2017
EN 301 489-19 V2.1.0:2017
EN 301 489-52 V1.1.0:2016
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 301 511 V12.5.1:2017
EN 300 328 V2.1.1:2016
EN 303 413 V1.1.1:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Conformity
Mech. capacityEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Shock resistanceEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Vibration resistanceEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Climatic conditionsEN 60947-5-2:2007 + A1:2012
IEC 60947-5-2:2007 + A1:2012
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP66 / IP67
Material
HousingPC (UL94-V0)
TransducerPTFE coated
housing: PBT
Mass600 g
Dimensions
Height74 mm
Width81 mm
Length182 mm
Factory settings
Beam widthmedium
Transmission interval24 h
Measurement interval8 h

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: WS-UCC4000-F406-B15-B29-8248

Function

The wireless ultrasonic sensor can be used for remote monitoring of fill level. The fill level, but also other parameters such as geo data and sensor status data, are measured at definable time intervals and stored until the next telemetry data transfer.

The stored sensor data are transferred in definable time intervals wirelessly to a counterpart on the Internet from where they are available for pure display or further processing.

Product Documentation: WS-UCC4000-F406-B15-B29-8248

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF521 KB

Design / Simulation: WS-UCC4000-F406-B15-B29-8248

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP11207 KB
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.