Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Number of pins | 2 x 8 | |
Labeling | 1 ... 8 & 9 ... 16 | |
Electrical specifications | ||
Rated voltage | 160 V | |
Rated current | 8 A | |
Mechanical specifications | ||
Core cross section | 0.14 ... 1.5 mm2 | |
Housing | blue | |
Mass | approx. 5 g | |
Dimensions | ||
H | 11.1 mm | |
W | 15.3 mm | |
L | 40.9 mm | |
Height | 11.1 mm | |
Width | 15.3 mm | |
Length | 40.9 mm | |
Construction type | screw terminal |
System | Classcode |
---|---|
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121410 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Hardware Manual LB-Remote-I/O-System | ENG | 5385 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 2144 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN | ALL | EDZ | 12 KB |
EPLAN macros LB-System | ALL | ZIP | 65808 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
South Africa MASC | MASC MS/20-8436X | ALL | 955 KB |