Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Block LB9126A

LB9126A
  • Spring terminal
  • For LB and FB modules
  • 8-pole
  • Labeled 9 ... 16
  • Color blue
  • For Ex ia or Ex ib applications

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB9126A

General specifications
Number of pins8
Labeling9 ... 16
Electrical specifications
Rated voltage160 V
Rated current8 A
Mechanical specifications
Core cross section0.14 ... 1.5 mm2
Housingblue
Massapprox. 5 g
Dimensions
H12.4 mm
W20.8 mm
L40.9 mm
Height12.4 mm
Width20.8 mm
Length40.9 mm
Construction typespring terminal

Classifications

SystemClasscode
ECLASS 13.027210192
ECLASS 12.027210192
ECLASS 11.027210192
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121410

Details: LB9126A

Product Documentation: LB9126A

Language Selection:
ManualsLanguageFile TypeFile Size
Hardware Manual LB-Remote-I/O-SystemENGPDF5385 KB

Design / Simulation: LB9126A

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ10 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB9126A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
South Africa MASCMASC MS/20-8438XALLPDF730 KB