Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Programming unit UB-PROG4-V31

UB-PROG4-V31
 Please contact the Serviceline for exact delivery estimation
128.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB-PROG4-V31

Product Description
Programming unit for ultrasonic sensors with Teach-in input at pin 2
Mechanical specifications
Connection typeM8 x 1 , 4-pin
Material
HousingPVC
CablePVC
Mass40 g

Classifications

SystemClasscode
ECLASS 13.019200504
ECLASS 12.019200504
ECLASS 11.019200504
ECLASS 10.0.119200504
ECLASS 9.019200504
ECLASS 8.027279211
ECLASS 5.127279211
ETIM 9.0EC001418
ETIM 8.0EC001418
ETIM 7.0EC001418
ETIM 6.0EC001418
ETIM 5.0EC003015
UNSPSC 12.141113650

Details: UB-PROG4-V31

Associated Products: UB-PROG4-V31

Accessory of

174.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa

Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa

174.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Frequency output, Program input, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: Frequency output , PNP, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Frequency output, Program input, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: Frequency output , PNP, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Frequency output, NPN version, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: Frequency output , NPN, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E1, NPN, NC, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa
Reflex ultrasonic sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output E0, NPN, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.