Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Rotary Encoders

Choose your product

Product

Industrial standard housing ∅58 mm, 16 Bit multiturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa

Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa

Industrial standard housing ∅58 mm, 16 Bit multiturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa

Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa

Narrow down search result list

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.