Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Coding Pins H-CP

H-CP
  • Coding of H-System termination boards
  • Packaging unit: 8 x 4 coding pins

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  H-CP

Mechanical specifications
Materialinsulating material
Colorred
Massapprox. 1 g per coding pin
Dimensions∅4.4 x 9.5 mm (0.17 x 0.37 inch)
Length9.5 mm
Diameter4.4 mm
General information
Packing unit32 item(s) (8 x 4 items)

Classifications

SystemClasscode
ECLASS 13.027440203
ECLASS 12.027440203
ECLASS 11.027440203
ECLASS 10.0.127440203
ECLASS 9.027440203
ECLASS 8.027449290
ECLASS 5.127279290
ETIM 9.0EC002311
ETIM 8.0EC002311
ETIM 7.0EC002311
ETIM 6.0EC002311
ETIM 5.0EC003015
UNSPSC 12.139121410

Details: H-CP

Function

The coding pins prevent incorrect mounting of the modules with wrong safety parameters.

The coding pins are inserted into the corresponding holes next to the module slot on the termination board.