Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Counters+Timers

Choose your product

Next PageLast Page
Product
461.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Speed monitoring up to 40 kHz, 1 pre-select value with relay output and LED indicator, 2-, 3-, 4-wire and NAMUR sensors as well as rotary encoder connectable, Start-up delay, Menu driven operation via 4 front keys, Housing width: 40 mm, Rated voltage: 200 ... 230 V AC ; 100 … 130 V AC; 50/60 Hz
20 VDC ... 30 VDC, Relay: 1 changeover contact
NO, NC, COMfa

PNP and NPN sensors can be connected, Easy-to-read 7-digit LCD display, Degree of protection IP65 (front only), Operating voltage: 10 ... 30 V DC, Dimensions: 48 mm x 24 mm x 53.5 mmfa

Counter/Timer, Adding/subtracting via 2 separate inputs, Batch controller with 1 pre-selection, Easy-to-read, 2-line LCD display with symbols for indicated pre-selection and output status, Display range and preselection range from -999999 up to 999999
Overflow will be evaluated correctly up to 1 decade, Operating voltage: 230 V AC, Relay: changeover contact, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer, Adding/subtracting via 2 separate inputs, Batch controller with 1 pre-selection, Easy-to-read, 2-line LCD display with symbols for indicated pre-selection and output status, Display range and preselection range from -999999 up to 999999
Overflow will be evaluated correctly up to 1 decade, Operating voltage: 11 ... 30 V DC, Relay: changeover contact, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer/Tachometer, Adding/subtracting via 2 separate inputs, Batch controller with 2 pre-selections, Easy-to-read backlit 2-line LCD display with icons for the displayed preselection and the status of both outputs, Multicolor display, Operating voltage: 90 ... 260 V AC, Relay: changeover contact , Make contact, Output I: Relay with make contact, NC or NO progr., Output II: Relay with changeover contact, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer/Tachometer, Adding/subtracting via 2 separate inputs, Batch controller with 2 pre-selections, Easy-to-read backlit 2-line LCD display with icons for the displayed preselection and the status of both outputs, Multicolor display, Operating voltage: 10 ... 30 V DC, Relay: changeover contact , Make contact, Output I: Relay with make contact, NC or NO progr., Output II: Relay with changeover contact, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer/Tachometer, Adding/subtracting via 2 separate inputs, Batch controller with 2 pre-selections, 2 potential-free optocoupler outputs, Easy-to-read 2-line LCD display, color, with icons for the displayed preselection and the status of both outputs, Operating voltage: 90 ... 260 V AC, Optocoupler: Schaltleistung 30 V DC / 10 mA, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer/Tachometer, Adding/subtracting via 2 separate inputs, Batch controller with 2 pre-selections, 2 potential-free optocoupler outputs, Easy-to-read 2-line LCD display, color, with icons for the displayed preselection and the status of both outputs, Operating voltage: 10 ... 30 V DC, Optocoupler: Schaltleistung 30 V DC / 10 mA, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer/Tachometer, Adding/subtracting via 2 separate inputs, Batch controller with 6 pre-selections, 6 floating optocoupler outputs, Easy-to-read, 2-line LCD display with symbols for indicated pre-selection and the status of the two outputs, Operating voltage: 90 ... 260 V AC, Optocoupler: output 1 to 6, NPN-Opto coupler
output 3 to 6 with common emitter
Schaltleistung 30 V DC / 10 mA, Dimensions: 48 mm x 48 mm x 109.8 mmfa

Counter/Timer/Tachometer, Adding/subtracting via 2 separate inputs, Batch controller with 6 pre-selections, 6 floating optocoupler outputs, Easy-to-read, 2-line LCD display with symbols for indicated pre-selection and the status of the two outputs, Operating voltage: 10 ... 30 V DC, Optocoupler: output 1 to 6, NPN-Opto coupler
output 3 to 6 with common emitter
Schaltleistung 30 V DC / 10 mA, Dimensions: 48 mm x 48 mm x 109.8 mmfa
Next PageLast Page

Narrow down search result list