Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Frequency/Voltage/Current Converter

Choose your product

Next PageLast Page
Product
69.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Single-channel terminal amplifier with line breakage detection, input for NAMUR sensors, DC 24 V supply voltage, standardized interface to prevent signal transmission errors, switching state display, LED yellowfa
542.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Limit frequency 40 kHz, Voltage or current ouptput, Incrementing output
(Spacing factor 1 ... 9999), Multi-range power pack, 2-, 3-, 4-wire and NAMUR sensors as well as rotary encoder connectable, Rated voltage: 200 ... 230 V AC ; 100 … 130 V AC; 50/60 Hz
20 VDC ... 30 VDC, Connectable sensor types: NAMUR sensors according to DIN EN 60947-5-6, Connection: terminals 7+, 13- sensor supply
terminals 14, 15 NPN/PNP input (galvanically isolated)fa
581.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Limit frequency 40 kHz, Voltage or current ouptput, Incrementing output
(Spacing factor 1 ... 9999), 2-, 3-, 4-wire sensors and rotary encoder can be connected, Auxiliary power output for sensors, Rated voltage: 20 ... 30 V DC, Connection: terminals 7+, 13- sensor supply
terminals 14, 15 NPN/PNP input (galvanically isolated), Analog voltage output: 0 ... 10 V DC; 2 ... 10 V DC; 30 mA max.; resolution: 12 mV; Ri ≅ 330 Ω (terminal 5+, 6-)fa

Multifunction device with operating modes for incremental rotary encoders, SSI absolute rotary encoders, and rotary encoders with start/stop interface, 16 bit analog output, configurable for voltage or current operations, USB interface and RS232/RS485 interface for configuration and readout, Extremely short conversion times, User-definable, non-linear characteristic curve with 24 interpolation points, Operating voltage: 18 ... 30 V DC, Input type: Incrementalfa

Multifunction device with operating modes for incremental rotary encoders, SSI absolute rotary encoders, and rotary encoders with start/stop interface, USB interface for configuring and reading, Extremely short conversion times, User-definable, non-linear characteristic curve with 24 interpolation points, Auxiliary voltage output 5 V DC and 24 V DC for rotary encoder supply, Operating voltage: 10 ... 30 V DC, Input type: Incremental, Input format: RS422, TTL, HTL differential, HTL PNP, or HTL NPNfa

1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED, Operating voltage: 10 ... 30 V DC, Connectable sensor types: NAMUR, Transistor: NPNfa

1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED, Operating voltage: 10 ... 30 V DC, Connectable sensor types: NAMUR, Transistor: PNPfa

1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED, Operating voltage: 10 ... 30 V DC, Connectable sensor types: NAMUR, Transistor: NPNfa

Relay output with 1 pole, yellow LED indicates switching state, Free-wheeling diode, Compact terminal housing, Clips onto standard 35 mm rail to DIN EN 50 022, Degree of protection IP20, Operating voltage: 24 V DC ± 15 %, Connectable sensor types: PNP or NPN 3-wire sensors, Relay: 1 changeover contactfa

1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
Next PageLast Page

Narrow down search result list

Power Supply

Function

Input

Output

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.