The product 'PCV100-F200-B25-V1D-6011' is now added to your watch list.
The product 'PCV100-F200-B25-V1D-6011' is already on your watch list.
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Integrated switch, EtherNet/IPfa
The product 'PXV100-F200-B25-V1D' is now added to your watch list.
The product 'PXV100-F200-B25-V1D' is already on your watch list.
Read head for incident light positioning system, EtherNet/IP, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa
The product 'PXV100S-F200-SSI-V19' is now added to your watch list.
The product 'PXV100S-F200-SSI-V19' is already on your watch list.
Read head for incident light positioning system, SSI interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 kmfa
The product 'PXV100-F200-B17-V1D' is now added to your watch list.
The product 'PXV100-F200-B17-V1D' is already on your watch list.
Read head for incident light positioning system, PROFINET interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa
The product 'PXV100A-F200-B28-V1D' is now added to your watch list.
The product 'PXV100A-F200-B28-V1D' is already on your watch list.
Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
The product 'PCV100-F200-B16-V15' is now added to your watch list.
The product 'PCV100-F200-B16-V15' is already on your watch list.
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
The product 'PCV100-F200-B16-V15-6011' is now added to your watch list.
The product 'PCV100-F200-B16-V15-6011' is already on your watch list.
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
The product 'PCV100-F200-B17-V1D' is now added to your watch list.
The product 'PCV100-F200-B17-V1D' is already on your watch list.
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
The product 'PCV100-F200-B17-V1D-6011-6997' is now added to your watch list.
The product 'PCV100-F200-B17-V1D-6011-6997' is already on your watch list.
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFINET interface, Integrated switchfa
The product 'PCV100-F200-B6-V15B-6011' is now added to your watch list.
The product 'PCV100-F200-B6-V15B-6011' is already on your watch list.
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, PROFIBUS interfacefa
Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.