Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Conductive Switch Amplifier

Choose your product

Product

1-channel signal conditioner, 115 V AC supply, Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Fault relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 103.5 ... 126 V AC , 45 ... 65 Hz, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact)pa

1-channel signal conditioner, 230 V AC supply, Level sensing input, Adjustable range 1 kΩ ... 30 kΩ, Relay contact output, Minimum/maximum control, Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Rated voltage: 207 ... 253 V AC, 45 ... 65 Hz, Signal: Resistance, Type: 1 x relay (change-over contact)pa

1-channel signal conditioner, 230 V AC supply, Level sensing input, Adjustable range 5 kΩ ... 150 kΩ, Relay contact output, Minimum/maximum control, Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Rated voltage: 207 ... 253 V AC, 45 ... 65 Hz, Signal: Resistance, Type: 1 x relay (change-over contact)pa

1-channel signal conditioner, 230 V AC supply, Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Fault relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 207 ... 253 V AC, 45 ... 65 Hz, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact)pa

2-channel signal conditioner, 230 V AC supply, Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 2-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 207 ... 253 V AC, 45 ... 65 Hz, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact), Fault indication outputpa

1-channel isolated barrier, 230 V AC supply, Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Fault relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 207 ... 253 V AC, 45 ... 65 Hz, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact)pa

1-channel signal conditioner, 24 V DC supply (Power Rail), Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Fault relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 20 ... 30 V DC, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact), Fault indication outputpa

2-channel signal conditioner, 24 V DC supply (Power Rail), Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 2-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 20 ... 30 V DC, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact), Fault indication outputpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Level sensing input, Adjustable range 1 kΩ ... 150 kΩ, Relay contact output, Fault relay contact output, Adjustable time delay up to 10 s, Minimum/maximum control, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Conductivity measurement, Min./max. control, Time delay, Rated voltage: 20 ... 30 V DC, Signal: Resistance, Line fault detection, Type: 2 x relay (change-over contact), Fault indication outputpa