Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Signal Trip Value

Choose your product

Product

1-channel signal conditioner, 24 V DC supply (Power Rail), Current and voltage input, 2 relay contact outputs, Programmable high/low alarm, Configurable via DIP switches and potentiometer, Terminal blocks with test sockets, Housing width: 20 mm, Number of channels: 1-channel, Test sockets, Programmable high/low alarm, Rated voltage: 20 ... 30 V DC, Signal: 0/4 ... 20 mA, Signal [2]: 0/1 ... 5 V, Type: 2 x relay (change-over contact)pa