Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Enclosure cover | threaded round cover | |
Cover fixing | flamepath thread | |
Degree of protection | IP66 (IP66/IP67 with O-ring) | |
Cable entry | see PDF data sheet | |
Defined entry area | see PDF data sheet | |
Material | ||
Enclosure | Aluminum alloy | |
Glass | thermo-resistant tempered glass | |
Finish | painted grey | |
Mass | see PDF data sheet | |
Grounding | M5 grounding points | |
Ambient conditions | ||
Ambient temperature | -50 ... 60 °C (-58 ... 140 °F) (-20 °C (-4 °F)/+40 °C (104 °F)) | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | INERIS 01 ATEX 0023 | |
Group, category, type of protection, temperature class | II 2 GD Ex d IIC, Ex tD A21 II 2 GD Ex e II, Ex tD A21 |
|
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | see PDF data sheet |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180508 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002503 |
UNSPSC 12.1 | 39121314 |