Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Terminal Box Ex e / Ex i, Stainless Steel XLS.T*.38.26.20.*.0

XLS.T*.38.26.20.*.0
  • 380 mm x 260 mm x 200 mm
  • 316L Stainless Steel
  • Ex e, Ex ia and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Straight Edge Sealing
  • No Gland Plate
  • Customizable configuration of terminals, cable entries and cable gland types as per specification

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  XLS.T*.38.26.20.*.0

Electrical specifications
Operating voltage1100 V AC max.
Operating current350 A max.
Mechanical specifications
Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel hexagon head screws
Number4
Tightening torque2 Nm
Cover sealone piece closed cell silicone
Degree of protectionIP66
Cable entrythru-holes direct through body
Gland plate on face(s)n/a
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishelectropolished
Massapprox. 6.5 kg
Dimensions
External dimension (A)380 mm
External dimension (B)260 mm
External dimension (C)200 mm
External dimension with screws (C2)217.6 mm
Internal dimension (D)331 mm
Internal dimension (E)211 mm
Internal dimension (F)162.5 mm
Mounting holes distance (G)305 mm
Mounting holes distance (G1)430 mm
Mounting holes distance (H)310 mm
Mounting holes distance (H1)215 mm
Mounting holes diameter (J)8.5 mm
Thickness of mounting brackets (N)12 mm
Maximum external dimension (K)331 mm
Maximum external dimension (K1)451 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM8 internal/external brass nickel-plated grounding bolts
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Ambient conditions
Ambient temperature-40 ... 40 °C (-40 ... 104 °F) , optional -50 ... 120 °C (-58 ... 248 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCML 16 ATEX 3008X
CML 17 ATEX 3023U
MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb, Ex db eb IIC T* Gb, Ex tb IIIC T** Db or
Ex ia IIC T* Gb, Ex tb IIIC T** Db or
Ex eb IIC T* Gb, Ex ia IIC T* Gb, Ex tb IIIC T** Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +55 °C
T4/T125 °C @ Ta +85 °C
T3/T160 °C @ Ta +120 °C
International approvals
IECEx approvalIECEx CML 16.0007X
IECEx CML 17.0013U
EAC approvalRU C-DE.BH02.B.00016/18
CCoE approvalPESO A/P/HQ/MH/104/4900 (P386871)
IA approvalMASC S/18-0004X
CCC approval2020322303002519
Conformity
Degree of protectionEN 60529
CE marking0102
General information
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180502
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002713
UNSPSC 12.139121314

Details: XLS.T*.38.26.20.*.0

Product Documentation: XLS.T*.38.26.20.*.0

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Terminal Boxes Series FXL*.T / XL*.T / SL*.T (notified body: CML)ENGPDF196 KB

Approvals: XLS.T*.38.26.20.*.0

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateCML 16 ATEX 3008XALLPDF208 KB
CML Ex tb IECEx Certificate of Conformity Ex eIECEx CML 17.0013UALLLINK---
CML IECEx Certificate of ConformityIECEx CML 16.0007XALLLINK---
Europe CML ATEX Category 2 D ATEX Category 2 GCML 17ATEX3023UALLPDF134 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3238CALLPDF441 KB
SR Series—Stainless Steel Enclosures for Hazardous Areas

The new SR enclosure series made of stainless steel impresses with its modular concept: Discover the range of enclosures that perfectly solves every application—at every level …

Use our online tool to quickly configure your individual terminal box.

You receive a tender within a business day!