Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Enclosure cover | fully detachable | |
Cover fixing | stainless steel A4 (V4A) hexagonal head screws | |
Screws | M6 | |
Number | 4 | |
Tightening torque | 3 Nm - 3.5 Nm | |
Cover seal | silicone | |
Degree of protection | IP66 | |
Cable entry | thru-holes direct through body | |
Gland plate on face(s) | ||
Cable entry face C | ||
M20 quantity | 3 | |
M20 series | 3 Cable Glands, Plastic | |
M20 type | 3 CG.PEDS1.M20.* | |
M20 clamping range | 6 ... 12 mm | |
Cable entry face D | ||
M20 quantity | 3 | |
M20 series | 3 Cable Glands, Plastic |
|
M20 type | 3 CG.PEDS1.M20.* | |
M20 clamping range | 6 ... 12 mm | |
Material | ||
Enclosure | 1.5 mm AISI 316L, (1.4404) stainless steel | |
Finish | brushed | |
Mass | approx. 5.5 kg | |
Dimensions | ||
External dimension (A) | 260 mm | |
External dimension (B) | 260 mm | |
External dimension (C) | 87 mm | |
External dimension with screws (C2) | 101 mm | |
Internal dimension (D) | 206 mm | |
Internal dimension (E) | 206 mm | |
Internal dimension (F) | 51.5 mm | |
Mounting holes distance (G) | 225 mm | |
Mounting holes distance (G1) | 295 mm | |
Mounting holes distance (G2) | 212.5 mm | |
Mounting holes distance (H) | 225 mm | |
Mounting holes distance (H1) | 295 mm | |
Mounting holes distance (H2) | 212.5 mm | |
Mounting holes diameter (J) | 7 mm | |
Thickness of mounting brackets (N) | 8.5 mm | |
Maximum external dimension (K) | 310 mm | |
Maximum external dimension (K1) | 310 mm | |
Mounting | 4 Mounting bracket for wall mounting included in the scope of delivery | |
Grounding | M6 internal/external brass nickel-plated grounding bolt M6 internal stainless steel grounding bolt welded to lid M6 internal stainless steel grounding bolt welded to enclosure body |
|
Fiber optic splice tray | ||
Number | 3 | |
Dimensions | 142 mm x 92 mm x 8 mm | |
Quantity of splice connections per tray | 12 | |
Type of splices | fusion with 60 mm heatshrink protectors | |
Fiber optic splicing protection holders per tray | 2 for heatshrink splice protectors 60 mm, 6 splices each | |
Fiber optic cables min. bending radius | 35 mm | |
Fiber optic cables frequency range | 10 ... 10000 MHz | |
Standards | DIN 47662 and Telecom standards | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 20 ATEX 3156X BASEEFA 14 ATEX 0368U |
|
Marking | II 2 GD Ex op pr IIC T* Gb Ex tb IIIC T** °C Db T5/T95 °C @ Ta +55 °C T6/T80 °C @ Ta +40 °C |
|
International approvals | ||
IECEx approval | IECEx CML 20.0094X IECEx BAS 14.0169U |
|
UKCA approval | CML 21 UKEX 3892X | |
Further approvals | further on request | |
Conformity | ||
Degree of protection | EN60529 | |
CE marking | 0102 | |
UKCA marking | 2503 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27180502 |
ECLASS 12.0 | 27180502 |
ECLASS 11.0 | 27180502 |
ECLASS 10.0.1 | 27180502 |
ECLASS 9.0 | 27180502 |
ECLASS 8.0 | 27180502 |
ECLASS 5.1 | 27180502 |
ETIM 9.0 | EC002503 |
ETIM 8.0 | EC002503 |
ETIM 7.0 | EC002503 |
ETIM 6.0 | EC002503 |
ETIM 5.0 | EC002713 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Terminal Boxes Series SR.TJ* and SR.TB* | ENG | 337 KB | |
Safety and Security Documentation | |||
Brief Instructions - Fiber Optic Splice Box | ENG | 310 KB | |
Instruction manual | ENG | 160 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | CML 20ATEX3156X | ALL | 139 KB | |
IECEx Certificate of Conformity | IECEx CML 20.0094X | ALL | LINK | --- |
Sira ATEX | Baseefa 14 ATEX 0368U | ALL | 2467 KB | |
Sira IECEx Certificate of Conformity | IECEx BAS 14.0169U | ALL | LINK | --- |
UK-Type Examination Certificate | CML 21UKEX3892X | ALL | 158 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5639 | ALL | 267 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7255 | ALL | 305 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6982 | ALL | 255 KB |