Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable Glands, Metal, for Flexible Conduits CG.CO.*.*.*

CG.CO.*.*.*
  • For cables without armor
  • Brass nickel-plated or stainless steel
  • Metric and NPT versions available
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Connection of flexible metallic conduits

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.CO.*.*.*

Mechanical specifications
Cable typenon-armored cables in flexible conduit
Clamping range (D)see data table
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Thread size (TD)see data table
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Cable glandbrass nickel-plated or AISI 316 (1.4401) stainless steel
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene / neoprene or silicone
Seal insertchloroprene / neoprene or silicone
Masssee data table
Dimensionssee data table
Ambient conditions
Ambient temperatureEx eb and Ex tb versions:
chloroprene seal: -40 ... 80 °C (-40 ... 176 °F)
silicone seal: -60 ... 140 °C (-76 ... 284 °F)
washer gasket: -50 ... 80 °C (-58 ... 176 °F)
Ex db versions:
chloroprene seal: -40 ... 80 °C (-40 ... 176 °F)
silicone seal: -60 ... 80 °C (-76 ... 176 °F)
washer gasket: -50 ... 80 °C (-58 ... 176 °F)
Service temperature might be limited by the use of sealing plugs or washer gaskets.
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 14 ATEX 012X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 14.0004X
UKCA approvalCML 21 UKEX 11380X
INMETRO approvalDNV 20.0029 X
CCC approval2021312313000344
Conformity
Degree of protectionEN 60529
CE marking0102
General information
Scope of deliveryK01 - metric variants, individual component: Cable gland , washer gasket , locknut , Earth tag , Brief instructions
K01 - NPT variants, individual component: Cable gland , Brief instructions
Knn - packing unit with multiple components: Cable glands , Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140802
ECLASS 12.027140802
ECLASS 11.027144434
ECLASS 10.0.127144434
ECLASS 9.027144434
ECLASS 8.027149111
ECLASS 5.127149111
ETIM 9.0EC000441
ETIM 8.0EC000441
ETIM 7.0EC000441
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: CG.CO.*.*.*

Function

The metal cable glands type CG.CO can be used indoor and outdoor in Zone 1, Zone 2, Zone 21 and Zone 22 hazardous areas.

They are intended for use with non-armored cables which are protected in flexible metallic conduits.

Product Documentation: CG.CO.*.*.*

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands Series CG.CO.*ENGPDF194 KB
Safety and Security Documentation
Instruction manualENGPDF158 KB

Approvals: CG.CO.*.*.*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil DNV GL BrasilDNV 20.0029 XALLPDF319 KB
CCC Ex Certificate2021312313000344 (Bimed Teknik)ALLPDF1849 KB
Europe IMQ ATEX Category 2 D ATEX Category 2 GIMQ 14 ATEX 012 XALLPDF987 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 14.0004XALLLINK---
UK-Type Examination CertificateCML 21UKEX11380XALLPDF137 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1897DALLPDF371 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-5885ALLPDF156 KB