Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable Glands, Metal, for armored Cables CG.AR.M16.SS.C.16.K15

CG.AR.M16.SS.C.16.K15
  • For armored cables
  • Thread M16
  • Stainless Steel
  • Seal chloroprene
  • Ex d, Ex e and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66 / IP68, UL Type 4X
  • Packaging unit: 15 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.AR.M16.SS.C.16.K15

Mechanical specifications
Cable typearmored cables
Clamping range (D)6 ... 11 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M16
Degree of protectionIP66 / IP68 , UL Type 4X
Material
Finishinherent color silver
Cable glandstainless steel
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene
Seal insertchloroprene
Mass
Individual componentapprox. 134 g
Packing unitapprox. 2.21 kg
Dimensions
Width across corners (D2)27 mm
Min. armor thickness0.4 mm
Max. armor thickness1.3 mm
Diameter cable sheath (D1)8 ... 15 mm
Diameter thru-hole (DT)16 ... 16.2 mm
Length outside enclosure (H)63.5 mm
Width across flats (SW1)25 mm
Width across flats (SW2)25 mm
Width across flats (SW3)25 mm
Thread length (TL)16 mm
Total length (L)79.5 mm
Tightening torque
Nut torque at enclosure (SW1)4 Nm
Nut torque 2 (SW2)35 Nm
Nut torque 3 (SW3)25 Nm
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
washer gasket -50 ... 80 °C (-58 ... 176 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCESI 14 ATEX 033X
MarkingEx-Hexagon II 2 GD
Ex d IIC Gb
Ex e IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx CES 14.0022X
UKCA approvalCML 22 UKEX 1266X
INMETRO approvalDNV 20.0028 X
CCoE approvalPESO A/P/HQ/KA/104/5575 (P418742)
IA approvalMASC MS/17-2357X
CCC approval2021312313000346
Conformity
Degree of protectionEN 60529
General information
Delivery quantity15
Scope of deliveryCable glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140802
ECLASS 12.027140802
ECLASS 11.027144434
ECLASS 10.0.127144434
ECLASS 9.027144434
ECLASS 8.027149111
ECLASS 5.127149111
ETIM 9.0EC000441
ETIM 8.0EC000441
ETIM 7.0EC000441
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: CG.AR.M16.SS.C.16.K15

Product Documentation: CG.AR.M16.SS.C.16.K15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands Series CG.AR.*ENGPDF203 KB
Safety and Security Documentation
Instruction manualENGPDF158 KB

Approvals: CG.AR.M16.SS.C.16.K15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
BrasilDNV 20.0028 XALLPDF283 KB
CCC Ex Certificate2021312313000346 (Bimed Teknik)ALLPDF1408 KB
CESI IECEx Certificate of ConformityIECEx CES 14.0022XALLLINK---
Europe CESI ATEX II 2GDCESI 14 ATEX 033XALLPDF641 KB
South AfricaMASC MS/17-2357XALLPDF873 KB
UK-Type Examination CertificateCML 22UKEX1266XALLPDF139 KB
UL ULE490324ALLLINK---
UL cULE490962ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1896DALLPDF271 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6757ALLPDF156 KB

Associated Products: CG.AR.M16.SS.C.16.K15

Matching System Components
For thread M16, Packaging unit: 100 piecespa