Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Cable type | non-armored shielded EMC cables | |
Clamping range (D) | 26 ... 35 mm | |
Seal combination S1 | 31 ... 35 mm | |
Seal combination S1+S2 | 28 ... 31 mm | |
Seal combination S1+S2+S3 | 26 ... 28 mm | |
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M50 | |
Degree of protection | IP66 / IP68 , UL Type 4X | |
Material | ||
Finish | inherent color silver | |
Cable gland | stainless steel | |
Washer gasket | aramid fibers bonded with NBR | |
O-Ring | chloroprene | |
Seal insert | chloroprene | |
Mass | ||
Individual component | approx. 330 g | |
Packing unit | approx. 1.82 kg | |
Dimensions | ||
Width across corners (D2) | 61 mm | |
Diameter thru-hole (DT) | 50 ... 50.3 mm | |
Length outside enclosure (H) | 48.5 mm | |
Width across flats (SW1) | 55 mm | |
Width across flats (SW2) | 50 mm | |
Thread length (TL) | 20 mm | |
Total length (L) | 68.5 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 18 Nm | |
Nut torque 2 with seal S1 (SW2) | 52 Nm | |
Nut torque 2 with seals S1+S2 (SW2) | 55 Nm | |
Nut torque 2 with seals S1+S2+S3 (SW2) | 57 Nm | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | IMQ 14 ATEX 012X | |
Marking | II 2 GD Ex db IIC Gb Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
UL approval | ||
cULus | E490962 tested to UL 2225 CSA 60079-7 , CSA 60079-31 |
|
IECEx approval | IECEx IMQ 14.0004X | |
UKCA approval | CML 21 UKEX 11380X | |
INMETRO approval | DNV 20.0029 X | |
CCC approval | 2021312313000344 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 5 | |
Scope of delivery | Cable glands Brief instructions (1 copy) |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Sealing plugs | BP.NA.M40-M50S.PA |
System | Classcode |
---|---|
ECLASS 13.0 | 27140802 |
ECLASS 12.0 | 27140802 |
ECLASS 11.0 | 27144434 |
ECLASS 10.0.1 | 27144434 |
ECLASS 9.0 | 27144434 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Cable Glands Series CG.NA.*/CG.EM.* | ENG | 296 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 160 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil DNV GL Brasil | DNV 20.0029 X | ALL | 319 KB | |
CCC Ex Certificate | 2021312313000344 (Bimed Teknik) | ALL | 1849 KB | |
Europe IMQ ATEX Category 2 D ATEX Category 2 G | IMQ 14 ATEX 012 X | ALL | 987 KB | |
IMQ IECEx Certificate of Conformity | IECEx IMQ 14.0004X | ALL | LINK | --- |
UK-Type Examination Certificate | CML 21UKEX11380X | ALL | 137 KB | |
UL cUL | E490962 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1897D | ALL | 371 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-5885 | ALL | 156 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|