The product 'OBD1000-R100-2EP-IO-V31' is now added to your watch list.
The product 'OBD1000-R100-2EP-IO-V31' is already on your watch list.
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBD1400-R200-2EP-IO-V1' is now added to your watch list.
The product 'OBD1400-R200-2EP-IO-V1' is already on your watch list.
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBD800-R103-2EP-IO' is now added to your watch list.
The product 'OBD800-R103-2EP-IO' is already on your watch list.
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBD800-R103-2EP-IO-0,3M-V1' is now added to your watch list.
The product 'OBD800-R103-2EP-IO-0,3M-V1' is already on your watch list.
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG4000-R103-2EP-IO' is now added to your watch list.
The product 'OBG4000-R103-2EP-IO' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
The product 'OBG4000-R103-2EP-IO-0,3M-V1' is now added to your watch list.
The product 'OBG4000-R103-2EP-IO-0,3M-V1' is already on your watch list.
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa