Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Combining standardized IO Device Descriptions (IODDs) and Pepperl+Fuchs’ software tools makes configuration, integration, and diagnostics of IO-Link devices easy. Users can perform both comprehensive parameter setting and use the device’s diagnostic capabilities. This transparency down to the field level lays the foundation for predictive maintenance.


PACTware for Offline Parameterization

With the help of the cross-vendor and cross-fieldbus operator software PACTware, IO-Link devices are easy to configure and operate from outside the plant (i.e., from your desk). In addition to the readily available IODDs, device-specific DTMs (device type managers) are available for several IO-Link sensors from Pepperl+Fuchs. They enable convenient sensor operation through a graphic user interface.


IO-Link Configuration Tool for Online Parameterization

IO-Link system configuration inside the plant consists of several steps. First, the IO-Link master is integrated into the automation system and configured. Second, the device parameters are set using an IO-Link configuration tool, which displays the entire system architecture from the control system down to the field level.


Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!