Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

HART Termination Board HiSHPTB/32/HONB-AI-R-01

HiSHPTB/32/HONB-AI-R-01
  • TDC 3000 replacement FTA
  • Short-circuit protected
  • Redundant PCS wirings
  • Redundant power supply connections
  • Field terminal blocks that are Honeywell FTA compatible
  • Honeywell "B" size footprint

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiSHPTB/32/HONB-AI-R-01

Supply
Rated voltage20 ... 30 V DC
Fusing315 mA , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels (intrinsically safe)
HART signal channels
Number of channels32 unbalanced signal loops
Redundancy
Supplyyes
Galvanic isolation
HART signal channels30 V DC
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Mechanical specifications
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: 5.08 mm removable screw terminals
control side: 50-pin Centronics plug
RS-485 interface: 5.08 mm removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions307 x 120 x 190 mm (12.1 x 4.7 x 7.5 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height120 mm
Width307 mm
Depth190 mm
MountingDIN rail mounting
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242690
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiSHPTB/32/HONB-AI-R-01

Function

The Termination Board is a Field Termination Assembly (FTA) that is designed as a replacement for the TDC3000 redundant analog input FTA.

The FTA in conjunction with a Multiplexer HiDMux2700 will extract the digital HART data from standard 4 mA ... 20 mA loops.

The HART Termination Board interfaces up to 32 field located HART devices to a DCS.

Product Documentation: HiSHPTB/32/HONB-AI-R-01

Language Selection:
ManualsLanguageFile TypeFile Size
Manual DTM description HiDMux2700ENGPDF2278 KB
Manual HiDMux2700ENGPDF8581 KB

Approvals: HiSHPTB/32/HONB-AI-R-01

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B046CALLPDF41 KB
UKCA-Declaration of conformity / UKCA-KonformitätserklärungDOC-B0G2ALLPDF39 KB

Associated Products: HiSHPTB/32/HONB-AI-R-01

Accessory of

2,942.00  USD

Contact Us

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa