Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

HART Termination Board HiSHPTB/32/YOK-AI-R-02

HiSHPTB/32/YOK-AI-R-02
  • Yokogawa Centum 3000 CS AAI135 replacement FTA
  • 32 channels of I/O
  • 2- or 3-wire or self powered transmitters
  • Short-circuit protected
  • Plug-n-play wiring capabilities

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiSHPTB/32/YOK-AI-R-02

Supply
Rated voltage20 ... 30 V DC
Fusing3.15 A , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionno
HART signal channels (intrinsically safe)
HART signal channels
Number of channels32 unbalanced signal loops
Redundancy
Supplyno
Galvanic isolation
HART signal channels30 V DC
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Mechanical specifications
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: screw terminals
control side: KS connector (proprietary)
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions330 x 107 x 208 mm (12.9 x 4.2 x 8.2 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height107 mm
Width330 mm
Depth208 mm
MountingDIN rail mounting
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242690
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiSHPTB/32/YOK-AI-R-02

Function

The Termination Board designed for easy HiDMux2700 Multiplexer integration with the Yokogawa Centum 3000 CS system.

With the Multiplexer integrated into the board and plug-n-play option for the DCS equipment, this provides a very clean access to the HART signals, while reducing the need for marshalling cabinets and reducing equipment that require extra cabinet space.

The HART Termination Board provides a robust solution for on-line HART communications, interfaces up to 32 field located HART devices, and, it allows the user to replace standard DCS field termination panels.

Product Documentation: HiSHPTB/32/YOK-AI-R-02

Language Selection:
ManualsLanguageFile TypeFile Size
Manual DTM description HiDMux2700ENGPDF2278 KB
Manual HiDMux2700ENGPDF8581 KB

Approvals: HiSHPTB/32/YOK-AI-R-02

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B046CALLPDF41 KB
UKCA-Declaration of conformity / UKCA-KonformitätserklärungDOC-B0G2ALLPDF39 KB

Associated Products: HiSHPTB/32/YOK-AI-R-02

Accessory of

2,942.00  USD

Contact Us

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa