Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | X20: terminals 3, 5(+); 4, 6(-) | |
Nominal voltage | 24 V DC , in consideration of rated voltage of used isolators | |
Voltage drop | 0.9 V , voltage drop across the series diode on the termination board must be considered | |
Ripple | ≤ 10 % | |
Fusing | 4 A , in each case for 32 modules | |
Power dissipation | ≤ 500 mW , without modules | |
Reverse polarity protection | yes | |
Redundancy | ||
Supply | Redundancy available. The supply for the isolators is decoupled, monitored and fused. | |
Fault indication output | ||
Connection | X20: terminals 1, 2 | |
Output type | volt-free contact | |
Switch behaviour | no fault: relay contact closed power supply fault: relay contact open module fault: relay contact open |
|
Contact loading | 30 V DC, 1 A | |
Indicators/settings | ||
Display elements | LED PWR1 (termination board power supply), green LED LED PWR2 (termination board power supply), green LED LED FAULT (fault indication), red LED - LED lits: module fault - LED flashes: power supply fault |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2017 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | ||
Field side | explosion hazardous area: 4 screw terminals per module , blue | |
Control side | non-explosion hazardous area: 2 37-pin Sub-D connector | |
Supply | pluggable screw terminals , black | |
Fault output | pluggable screw terminals , black | |
Core cross section | screw terminals: 0.25 ... 1.5 mm2 (24 ... 12 AWG) | |
Material | housing: polycarbonate, 10 % glass fiber reinforced | |
Mass | approx. 1430 g | |
Dimensions | 432 x 200 x 163 mm (17 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly | |
Height | 200 mm | |
Width | 432 mm | |
Depth | 163 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 06 ATEX 022 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Non-hazardous area | ||
Maximum safe voltage | 250 V (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Field circuit/control circuit | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000 | |
International approvals | ||
UL approval | E106378 | |
Control drawing | 116-0327 | |
IECEx approval | ||
IECEx certificate | IECEx CES 06.0003 | |
IECEx marking | [Ex ia Ga] IIC [Ex ia Da] IIIC [Ex ia Ma] I |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210107 |
ECLASS 12.0 | 27210107 |
ECLASS 11.0 | 27210107 |
ECLASS 10.0.1 | 27210107 |
ECLASS 9.0 | 27210107 |
ECLASS 8.0 | 27210107 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The termination board has 32 plugin slots for isolators. Any isolator can be inserted into any slot, enabling a mixture of I/O types on one termination board.
The termination board features fixed screw terminals for the field side connection and 37-pin Sub- D connectors for the control side connection along with a HART cordset for interconnection to a separate HART Communication Board.
Information about missing supply voltage of the isolators is available for the system as volt-free contact at the redundant power supply terminals.
Wiring errors from field side will be reported via the same relay contact, if this function supported by the the isolators.
The termination board is supplied with a robust plastic housing as standard. This design permits the fast and reliable installation on 35 mm DIN mounting rail acc. to EN 60715 in the cabinet.
Product information | Language | File Type | File Size |
---|---|---|---|
Pinout Table | ENG | 240 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 161 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 14.0084 X | ALL | 1194 KB | |
CESI IECEx Certificate of Conformity | IECEx CES 06.0003 | ALL | LINK | --- |
China SITIIAS CCC Ex Certificate | 2021322308004238 (Singapore) | ALL | 1842 KB | |
Europe CESI ATEX Category (1) GD ATEX Category (M1) | CESI 06 ATEX 022 | ALL | 869 KB | |
South Africa MASC | MASC MS/17-0855 | ALL | 869 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC E106378 RepRef E106378-20100930 | ALL | 478 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0611E | ALL | 49 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|