Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Locknuts LN.M16.BN.50.K100

LN.M16.BN.50.K100
  • Brass nickel-plated
  • Thread M16
  • Packaging unit: 100 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LN.M16.BN.50.K100

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size female (TF)M16
Materialbrass, nickel-plated
Finishinherent color silver
Dimensions
Width across corners (D2)21 mm
Width across flats (SW1)19 mm
Total length (L)5 mm
General information
Delivery quantity100
Scope of deliveryLocknuts

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000940
ETIM 8.0EC000940
ETIM 7.0EC000940
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: LN.M16.BN.50.K100

Associated Products: LN.M16.BN.50.K100

Matching System Components
Stopping plug for unused cable entries, Brass nickel-plated, Thread M16, Hexagon head, Ex db, Ex eb and Ex tb certified, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Ambient temperature: -40 ... 100 °C (-40 ... 212 °F)
washer gasket: -40 ... 80 °C (-40 ... 176 °F)pa
Stopping plug for unused cable entries, Stainless Steel, Thread M16, Hexagon head, Ex db, Ex eb and Ex tb certified, Seal chloroprene, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Ambient temperature: -40 ... 100 °C (-40 ... 212 °F)
washer gasket: -40 ... 80 °C (-40 ... 176 °F)pa
Stopping plug for unused cable entries, High impact-resistant polyamide material, Thread M16, Hexagon head, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Full impact resistance of 7 J according to IEC/EN 60079-0 for the full range without limitations, Packaging unit: 50 pieces, without accessories, Thread size (TD): M16, Stopping plug: high impact-resistant polyamide, Marking: [exsign] II 2 GD
Ex eb IIC Gb
Ex tb IIIC Dbpa