Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Sealing Plugs for plastic Cable Glands BP.PDS.M40L.PA.GN.K10

BP.PDS.M40L.PA.GN.K10
  • Sealing element for installation of cable glands in enclosures
  • Accessory for CG.P*DS.* size M40L cable glands plastic with double seal insert
  • Polyamide
  • Ex e and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 10 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BP.PDS.M40L.PA.GN.K10

Mechanical specifications
Degree of protectionIP66 / IP68
MaterialPolyamide (PA)
Finishinherent color green
Mass
Individual componentapprox. 8.9 g
Packing unitapprox. 99 g
Dimensions
Diameter (D)25.7 mm
Outer diameter (DO)36.8 mm
Length of pin (PL)17 mm
Total length (L)27.7 mm
Ambient conditions
Ambient temperature-60 ... 70 °C (-76 ... 158 °F)
Impact resistance4 J
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 15 ATEX 006X
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
Conformity
Degree of protectionEN 60529
General information
NoteFor exact reference to types and sizes of cable glands please refer to the specific datasheets
Delivery quantity10
Scope of deliverySealing Plugs for plastic Cable Glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000032
ETIM 8.0EC000032
ETIM 7.0EC000032
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: BP.PDS.M40L.PA.GN.K10

Product Documentation: BP.PDS.M40L.PA.GN.K10

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands CG.P*DS1.* / Stopping Plugs SP.PE.* / Sealing Plugs BP.*ENGPDF281 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB

Approvals: BP.PDS.M40L.PA.GN.K10

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe IMQ Ex tb Ex ebIMQ 15 ATEX 006 XALLPDF1138 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2242CALLPDF444 KB