Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Stopping Plugs, Metal, Hexagon Head SP.MD.NPT3/8.SS.X.16.K01

SP.MD.NPT3/8.SS.X.16.K01
  • Stopping plug for unused cable entries
  • Stainless Steel
  • Thread NPT 3/8''
  • Hexagon head
  • Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, Zone 1/2/22
  • Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2)
  • Degree of protection IP66 / IP68, UL Type 4X
  • Packaging unit: 1 piece, kit with accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SP.MD.NPT3/8.SS.X.16.K01

Mechanical specifications
Thread typeNPT ANSI ASME B1.20.1
Thread size (TD)NPT 3/8''
Degree of protectionIP66 / IP68 , UL Type 4X
Material
Finishinherent color silver
Stopping plugstainless steel
Mass
Individual componentapprox. 22 g
Packing unitapprox. 32 g
Dimensions
Diameter thru-hole (DT)17.2 ... 17.4 mm
Width across flats (SW1)20 mm
Thread length (TL)16 mm
Total length (L)20 mm
Tightening torque
Nut torque at enclosure (SW1)7 Nm
Ambient conditions
Ambient temperature-60 ... 130 °C (-76 ... 266 °F)
washer gasket: -40 ... 80 °C (-40 ... 176 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCESI 15 ATEX 029 X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
UL approval
cULusE305142 tested to UL 50E and UL 508A
CSA approvalCSA C22.2, No. 14-13
IECEx approvalIECEx CES 15.0006X
EAC approvalRU C-DE.AA87.B.00459/20
Conformity
Degree of protectionEN 60529
General information
Delivery quantity1
Scope of deliveryStopping Plugs, Metal
brief instructions
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000032
ETIM 8.0EC000032
ETIM 7.0EC000032
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: SP.MD.NPT3/8.SS.X.16.K01

Product Documentation: SP.MD.NPT3/8.SS.X.16.K01

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Stopping Plugs Series SP.MA* / SP.MD*ENGPDF127 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB

Approvals: SP.MD.NPT3/8.SS.X.16.K01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CCC Ex Certificate2021312313000343 (Bimed Teknik)ALLPDF1053 KB
CESI IECEx Certificate of ConformityIECEx CES 15.0006XALLLINK---
Europe CESI ATEX II 2GDCESI 15 ATEX 029XALLPDF509 KB
UK-Type Examination CertificateCML 22UKEX1267XALLPDF150 KB
UL cULusE305142ALLPDF241 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3192BALLPDF269 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6761ALLPDF155 KB