Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Stopping Plugs, Metal, Hexagon Head SP.MD.M50.BN.C.17.K05

SP.MD.M50.BN.C.17.K05
  • Stopping plug for unused cable entries
  • Brass nickel-plated
  • Thread M50
  • Hexagon head
  • Ex db, Ex eb and Ex tb certified
  • Seal chloroprene
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, Zone 1/2/22
  • Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2)
  • Degree of protection IP66 / IP68, UL Type 4X
  • Packaging unit: 5 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SP.MD.M50.BN.C.17.K05

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M50
Degree of protectionIP66 / IP68 , UL Type 4X
Material
Finishinherent color silver
Washer gasketaramid fibers bonded with NBR
O-Ringchloroprene
Stopping plugbrass, nickel-plated
Mass
Individual componentapprox. 148 g
Packing unitapprox. 810 g
Dimensions
Diameter thru-hole (DT)50 ... 50.3 mm
Width across flats (SW1)55 mm
Thread length (TL)17.5 mm
Total length (L)23 mm
Tightening torque
Nut torque at enclosure (SW1)10 Nm
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
washer gasket: -40 ... 80 °C (-40 ... 176 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCESI 15 ATEX 029X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
UL approval
cULusE305142 tested to UL 50E and UL 508A
CSA C22.2, No. 14-13
IECEx approvalIECEx CES 15.0006X
UKCA approvalCML 22 UKEX 1267X
CCC approval2021312313000343
Conformity
Degree of protectionEN 60529
General information
Delivery quantity5
Scope of deliveryStopping Plugs, Metal, Hexagon Head
Brief instructions (1 copy)

Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000032
ETIM 8.0EC000032
ETIM 7.0EC000032
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: SP.MD.M50.BN.C.17.K05

Product Documentation: SP.MD.M50.BN.C.17.K05

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Stopping Plugs Series SP.MA* / SP.MD*ENGPDF127 KB
Safety and Security Documentation
Instruction manualENGPDF155 KB

Approvals: SP.MD.M50.BN.C.17.K05

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CCC Ex Certificate2021312313000343 (Bimed Teknik)ALLPDF1053 KB
CESI IECEx Certificate of ConformityIECEx CES 15.0006XALLLINK---
Europe CESI ATEX II 2GDCESI 15 ATEX 029XALLPDF509 KB
UK-Type Examination CertificateCML 22UKEX1267XALLPDF150 KB
UL cULusE305142ALLPDF207 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3192BALLPDF269 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6761ALLPDF155 KB

Associated Products: SP.MD.M50.BN.C.17.K05

Matching System Components
Brass nickel-plated, Thread M50, Packaging unit: 25 piecespa
For thread M50, Packaging unit: 50 piecespa