Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Beacon LED 160 cd Ex d IIC PF-BExBGL2-DP*

PF-BExBGL2-DP*
  • Degree of protection IP66 / IP67
  • Choice of five flash rates: 1 Hz, 1.5 Hz, 2 Hz, double and triple flash
  • Duplicate cable terminations for daisy-chain installations
  • Glass lens and stainless steel guard
  • High and low power steady modes
  • Marine grade and corrosion proof LM6 aluminium enclosure
  • Ratchet adjustable stainless steel ‘U’ bracket
  • UV stable PC field replaceable lens colour filter

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PF-BExBGL2-DP*

Electrical specifications
Operating voltage240 V AC , 115 V AC , 24 V DC , further on request
Terminal capacity0.5 ... 2.5 mm2
Line monitoringblocking diode included
EOL resistors (AC) or diodes (DC) available on request
Functionflashing beacon
Lens colorred , amber , blue , green , further on request
Flash modeflash rate: 1 Hz / 1.5 Hz / 2 Hz
double strike / triple strike flash
steady light high power / low power
Effective luminous intensity87 cd @ steady light high power
160 cd @ 1 Hz flash
Illuminant, typearray of 4x high-intensity Cree® LED
Illuminant, life60000 hours
Mechanical specifications
Degree of protectionIP66/IP67
Cable entry face B
M20 quantity2
M20 typemetric ISO pitch 1.5 mm
M20 infoStopping Plug 1x brass nickel-plated
Material
EnclosureAluminum LM6
Finishchromated, powder coated RAL 3000 (red)
Mounting bracketstainless steel 1.4301 / AISI 304
MassDC: 2.45 kg , AC: 2.75 kg
Dimensions
External dimension (A)246 mm
External dimension (B)153.6 mm
External dimension (C)100 mm
Mounting holes distance (G)12.5 mm
Mounting holes distance (H)30 mm
Mounting holes distance (H1)76.8 mm
Mounting holes diameter (J)7 mm
Depth mounting frame (S)145 mm
Maximum external dimension (K)165 mm
Groundingexternal grounding bolt M5
Ambient conditions
Ambient temperature-50 ... 70 °C (-58 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateKEMA 00 ATEX 2006 X
MarkingEx-Hexagon II 2 GD
Ex d IIC T* Gb
Ex tb IIIC T** °C Db
T6 @ Ta +60 °C , T5 @ Ta +70 °C
T60 °C @ Ta +40 °C , T75 °C @ Ta +55 °C , T90 °C @ Ta +70 °C
International approvals
IECEx approvalIECEx KEM 10.0002X
EAC approvalRU C-GB.AA71.B.00109
Conformity
Degree of protectionEN 60529
General information
Scope of deliverydevice , 1 Stopping Plug , Instruction leaflet
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027110509
ECLASS 12.027110509
ECLASS 11.027110509
ECLASS 10.0.127110509
ECLASS 9.027110509
ECLASS 8.027110509
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: PF-BExBGL2-DP*