Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Beacon LED 23 cd Ex ia IIC PF-IS-mB1*

PF-IS-mB1*
  • Input overload and reverse current protection
  • Prismatic lens optimises LED effectiveness
  • FM approval

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PF-IS-mB1*

Electrical specifications
Operating voltage16 ... 28 V DC , via zener barrier or galvanic isolator
Operating current25 mA @ 24 V via 28 V 300 Ω zener barrier
Terminal capacity0.5 ... 2.5 mm2
Functionflashing beacon
Lens colorred , amber and clear
clear with LEDs in green or blue
Flash modedouble flash at 2 Hz and 1 Hz
Effective luminous intensity, measured23 cd measured according to I.E.S.
Illuminant, typearray of 6x high-intensity LED
Mechanical specifications
Degree of protectionIP65
Cable entry face A
M20 quantity1
M20 typethru-holes
M20 infoStopping Plug 1x plastic
Cable entry face B
M20 quantity1
M20 typethru-holes
Material
EnclosurePC (Polycarbonate) fiber reinforced ABS, UL94-V0 and 5VA
FinishRAL 3000 (red)
Mounting bracketstainless steel 1.4301 / AISI 304
Mass0.4 kg
Dimensions
External dimension (A)85.5 mm
External dimension (B)88.7 mm
External dimension (C)85 mm
Mounting holes distance (H)50 mm
Mounting holes distance (H1)60 mm
Mounting holes diameter (J)5 mm
Maximum external dimension (K)95 mm
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateSIRA 05 ATEX 2084X
MarkingEx-Hexagon II 1 G
Ex ia IIC T* Ga , T4 @ Ta +60 °C
International approvals
FM approval
Approved forClass I, Division 1, Groups A, B, C, D, T4
Class I, Zone 0, AEx ia IIC T4
IECEx approvalIECEx SIR 06.0045X
EAC approvalRU C-GB.MH04.B.00048
Conformity
Degree of protectionEN 60529
General information
Scope of deliverydevice , 1 Stopping Plug , Instruction leaflet
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027110509
ECLASS 12.027110509
ECLASS 11.027110509
ECLASS 10.0.127110509
ECLASS 9.027110509
ECLASS 8.027110509
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: PF-IS-mB1*