Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Alarm Sounder 105 dB with Beacon LED 48 cd Ex ia IIC PF-IS-A105N*-IS-L101L*

PF-IS-A105N*-IS-L101L*
  • Available with custom sound and frequency configurations
  • Duplicate cable terminations for daisy-chain installations
  • Input overload and reverse current protection
  • Prismatic lens optimises LED effectiveness
  • FM approval

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PF-IS-A105N*-IS-L101L*

Electrical specifications
Operating voltage16 ... 28 V DC , via zener barrier or galvanic isolator
Operating current25 mA @ 24 V via 28 V 300 Ω zener barrier
Terminal capacity0.5 ... 2.5 mm2
Functionalarm sounder
Lens colorred , amber and clear
clear with LEDs in green or blue
Sound pressure level, nominal105 dB @ 1 m +/- 3 dB - sound 2 , 96 dB @ 3 m
Sound pressure level, control96 ... 105 dB , sound 2
Effective sound range60 m @ 1 kHz
Number of sounds32 , UKOOA / PFEER compliant
Number of stages3
Function 2flashing beacon
Flash modedouble flash at 2 Hz and 1 Hz
Effective luminous intensity, measured48 cd measured according to I.E.S.
Illuminant, typearray of 6x high-intensity LED
Mechanical specifications
Degree of protectionIP66
Cable entry face A
M20 quantity1
M20 typethru-holes
M20 infoStopping Plug 1x plastic
Cable entry face B
M20 quantity1
M20 typethru-holes
Material
Enclosurefiber reinforced ABS, UL94-V0 and 5VA
FinishRAL 3000 (red)
Mounting bracketstainless steel 1.4301 / AISI 304
Mass1.15 kg
Dimensions
External dimension (A)216.2 mm
External dimension (B)130 mm
External dimension (C)133.5 mm
Mounting holes distance (H)144 mm
Mounting holes diameter (J)7 mm
Maximum external dimension (K)160 mm
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateSIRA 04 ATEX 2301X
MarkingEx-Hexagon II 1 G
Ex ia IIC T* Ga , T4 @ Ta +60 °C
International approvals
FM approval
Approved forClass I, Division 1, Groups A, B, C, D, T4
Class I, Zone 0, AEx ia IIC T4
IECEx approvalIECEx SIR 04.0038X
EAC approvalRU C-GB.MH04.B.00048
Conformity
Degree of protectionEN 60529
General information
Scope of deliverydevice , Instruction leaflet
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027110509
ECLASS 12.027110509
ECLASS 11.027110509
ECLASS 10.0.127110509
ECLASS 9.027110509
ECLASS 8.027110509
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: PF-IS-A105N*-IS-L101L*