Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Manual Call Point Ex de IIC, Aluminum PF-BExCP3B-BG-ST-NF-NL-RD

PF-BExCP3B-BG-ST-NF-NL-RD
  • Spring mechanism with break glass
  • Choice of series and EOL resistors
  • Color red
  • 95 mm x 98 mm x 76 mm
  • Aluminum housing
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex de and Ex t certified

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PF-BExCP3B-BG-ST-NF-NL-RD

Electrical specifications
Operating voltage250 V AC max. , 50 V DC max.
Operating current5 A AC max. 1 A DC max.
Terminal capacity4 mm2
Line monitoringchoice of series and EOL resistors on request
Functionspring mechanism , with glass protection
Mechanical specifications
Cover fixingM6 stainless steel socket cap head screws
Degree of protectionIP66
Cable entrythru-holes direct through body
Cable entry face A
M20 quantity2
M20 seriesStopping Plugs, Plastic
M20 infoface A/B alternatively by rotating the lower enclosure section
Cable entry face B
M20 quantity2
M20 seriesStopping Plugs, Plastic
M20 infoface A/B alternatively by rotating the lower enclosure section
Cable entry face C
M20 quantity1
M20 seriesStopping Plugs, Plastic
M20 infoface C/D alternatively by rotating the lower enclosure section
Cable entry face D
M20 quantity1
M20 seriesStopping Plugs, Plastic
M20 infoface C/D alternatively by rotating the lower enclosure section
Terminal assembly
Terminal capacity4 mm2
Number of terminals per rail6
Material
EnclosureAluminum
Glass1.6 mm
Finishpainted red
SealRubber gasket
Mass0.8 kg
Dimensions
Height (A)98 mm
Width (B)95 mm
Depth (C)76 mm
Mounting holes distance (G)58.3 mm
Mounting holes distance (H)78.4 mm
Mounting holes diameter (J)5 mm
Groundinginternal screw joint M4
external grounding bolt M5
Ambient conditions
Ambient temperature-40 ... 50 °C (-40 ... 122 °F)
Data for application in connection with hazardous areas
EU-type examination certificateSIRA 09 ATEX 3286X
MarkingEx-Hexagon II 2 GD
Ex d e mb IIC T* Gb
Ex t IIIC T** Db
T4 @ Ta +50 °C , T70 °C @ Ta +50 °C
International approvals
IECEx approvalIECEx SIR 09.0121X
GOST-R approvalPOCC GB.JB05.B03365
INMETRO approval10-IEx-0011X
Conformity
Degree of protectionEN 60529
General information
Scope of deliverydevice
test key
Instruction leaflet
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027110509
ECLASS 12.027110509
ECLASS 11.027110509
ECLASS 10.0.127110509
ECLASS 9.027110509
ECLASS 8.027110509
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: PF-BExCP3B-BG-ST-NF-NL-RD