Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data Matrix code tape |
General specifications | ||
---|---|---|
Start position | 2000 m | |
Length | 100 m | |
Width | 25 mm (2 row version) | |
External diameter | max. 180 mm (with max. code tape length of 100 m) |
|
Inside diameter | 76 mm ( role core ) | |
Ambient conditions | ||
Operating temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Installation temperature | 10 ... 40 °C (50 ... 104 °F) | |
Environmental resistance | UV radiation Humidity Salt spray (150 h / 5%) |
|
Chemical resistance | Oils Grease Fuels Aliphatic solvents Weak acids |
|
Mechanical specifications | ||
Material thickness | 150 µm | |
Material | polyester laminate | |
Surface | polyester , matte | |
Mass | 6.3 g / m | |
Tensile strength | ≥ 150 N | |
Manufacturing tolerance | ± 1 mm/m | |
Adhesive | Acrylate-based adhesive ; curing 72 h | |
Adhesive strength | Average values (FTM2) Aluminum : 24 N / 25 mm High grade stainless steel : 25 N / 25 mm ABS : 22 N / 25 mm PP : 18 N / 25 mm HD-PE : 12 N / 25 mm LD-PE : 12 N / 25 mm |
|
Note | Max. code tape length of 100 m per roll |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310291 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information -Data Matrix Positioning System PCV - 2-D Code band and the latest camera technology ensure reliable position detection | ENG | 348 KB |
Specifications | ||||||
---|---|---|---|---|---|---|
|