Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
DataMatrix metal code bars for positioning safePXV and safePGV read heads |
General specifications | ||
---|---|---|
Total length | 2 m | |
Start position | 16 m | |
Code bar segment | ||
Nominal segment length | 500 mm | |
Width | 30 mm | |
Ambient conditions | ||
Operating temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Installation temperature | 10 ... 40 °C (50 ... 104 °F) | |
Environmental resistance | UV radiation Humidity |
|
Chemical resistance | Oils Grease Fuels Aliphatic solvents Weak acids |
|
Mechanical specifications | ||
Material thickness | 1 mm | |
Material | Aluminum | |
Mounting type | adhesive | |
Mass | 83 g / m | |
Manufacturing tolerance | ± 1 mm/m |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270792 |
ECLASS 10.0.1 | 27270792 |
ECLASS 9.0 | 27270792 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310291 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 43211711 |
Rugged Data Matrix metal code bars made of anodized aluminum for use on the ground in camera-based track guidance. Depending on the application, the code bars can be glued directly to the floor, or glued into special carrier profile rails. The code bars are available in modular lengths of 100, 200, and 500 mm.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation Instructions | ENG | 8470 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Specifications | ||||||
|