Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Metal code bar PXV000002M-AAMG30x500-000018

PXV000002M-AAMG30x500-000018
  • High temperature resistance
  • High mechanical stability
  • Easily exchangeable
  • Chemically highly resistant
  • 2-colored Data Matrix codes

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PXV000002M-AAMG30x500-000018

Product Description
DataMatrix metal code bars for positioning safePXV and safePGV read heads
General specifications
Total length2 m
Start position18 m
Code bar segment
Nominal segment length500 mm
Width30 mm
Ambient conditions
Operating temperature-40 ... 80 °C (-40 ... 176 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Mechanical specifications
Material thickness1 mm
MaterialAluminum
Mounting typeadhesive
Mass83 g / m
Manufacturing tolerance± 1 mm/m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027319290
ECLASS 5.127310291
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC001852
UNSPSC 12.143211711

Details: PXV000002M-AAMG30x500-000018

Function

Rugged Data Matrix metal code bars made of anodized aluminum for use on the ground in camera-based track guidance. Depending on the application, the code bars can be glued directly to the floor, or glued into special carrier profile rails. The code bars are available in modular lengths of 100, 200, and 500 mm.

Product Documentation: PXV000002M-AAMG30x500-000018

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting InstructionsENGPDF8470 KB

Associated Products: PXV000002M-AAMG30x500-000018

Accessories
Countersunk rail for mounting in a floor groove, Sturdy constructionfa
Countersunk rail for mounting in a floor groove, Sturdy constructionfa
Countersunk rail for mounting in a floor groove, Sturdy constructionfa
Countersunk rail for realization of continuous tracks, Sturdy constructionfa
Countersunk rail for realization of continuous tracks, Sturdy constructionfa
Countersunk rail for realization of continuous tracks, Sturdy constructionfa
Countersunk rail to end continuous tracks, Sturdy constructionfa
Countersunk rail for starting continuous tracks, Sturdy constructionfa
Drive-over rail to mounting on the floor, Sturdy constructionfa
Drive-over rail to mounting on the floor, Sturdy constructionfa
Drive-over rail to mounting on the floor, Sturdy constructionfa
Drive-over rail to realize endless tracks, Sturdy constructionfa
Drive-over rail to realize endless tracks, Sturdy constructionfa
Drive-over rail to realize endless tracks, Sturdy constructionfa
Drive-over rail to end continuous tracks, Sturdy constructionfa
Drive-over rail for starting continuous tracks, Sturdy constructionfa
High temperature resistance, High mechanical stability, Easily exchangeable, Chemically highly resistantfa
Specifications
DataMatrix metal code bars for positioning safePXV and safePGV read heads, High temperature resistance, High mechanical stability, Easily exchangeable, Chemically highly resistant, 2-colored Data Matrix codesfa
Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.