Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connecting cable, shielded V19-G-0,2M-PUR-ABG-V19-Y

V19-G-0,2M-PUR-ABG-V19-Y
  • Shield attached to coupling nut
  • Flame resistant cable
  • Halogen-free
  • Resistant to microbes and hydrolysis
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V19-G-0,2M-PUR-ABG-V19-Y

Product Description
Connecting cable, M12 to M12, 8-pin, shielded, PUR cable
General specifications
Number of pins8 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2M12
Electrical specifications
Operating voltagemax. 30 V AC/DC
Operating currentmax. 2 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Material
ContactsCuZn
Contact surfaceNi/Au
BodyTPU, black
Zinc diecast, nickel-plated
CablePUR
Slotted nutDiecast zinc
Core insulationPP
Cableextra-fine wire, flexible
Sheath diameter∅5.9 mm
Bending radius> 10 x cable diameter, moving
Colorblack
Cores8 x 0.25 mm2
Conductor construction32 x 0.1 mm ∅
Shieldgrid covering 85 %
Length20 cm
Mass73.05 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V19-G-0,2M-PUR-ABG-V19-Y

Approvals: V19-G-0,2M-PUR-ABG-V19-Y

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3299AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6537ALLPDF219 KB
Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.