Select Your Country

Go to global website

IMUF99PL-SC3600-0KB16V1501 Inertial measurement unit

Key Benefits at a Glance

  • Dynamic inclination measurement despite external acceleration
  • Adjustable ranges for compensation of external accelerations, disturbances
  • Adjustable thresholds for detection of measured value overruns
  • Measurement of inclination, acceleration and rotation rate in 3 axis each
  • CAN bus with CANopen

Show more

CANopen® interface
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Approval
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of IMUF99PL-SC3600-0KB16V1501

Inertial measurement unit for inclination, acceleration and rotation rate measurement in 3-axis each
TypeInertial measurement unit 3-axis
Measuring technologyMEMS
Measuring range0 ... 360 °
Static accuracy± 0.15 ° at 25 °C for inclination range ±45 °
± 0.2 ° at 25 °C for inclination range ±90 °
± 0.3 ° at 25 °C for inclination range 360 °
Dynamic accuracy< 0.5 ° absolute, absolut, bei 25 °C über 360 ° Neigungsbereich
Resolution0.01 °
Repeat accuracy± 0.1 °
Temperature influence± 0.015 ° / K
Measuring range± 4 g
Linearity± 0,5% of the measured value, up to ±1 g for -40 ... +85 °C
Resolution0.001 g
Frequency range0 ... 30 Hz
Measuring range± 250 °/s
Accuracy± 0.2 °/s at 25 °C in the measuring range ±45 °/s
± 0.5 °/s at 25 °C in the measuring range ±120 °/s
± 1 °/s at 25 °C in the measuring range ±250 °/s
Resolution0.01 °/s
MTTFd628 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED, yellow
Status indicatorLED, green
Error indicatorLED, red
Operating voltageUB5 ... 30 V DC
No-load supply currentI0≤ 80 mA
Power consumptionP0≤ 0.6 W
Interface typeCANopen
Node ID0 ... 126 , programmable
Transfer rate125 ... 1000 kBit/s , programmable
Terminationexternal
Cycle time10 ... 655350 ms , programmable
Climatic testingEN IEC 60068-2-38 , cyclic 12h + 12h, 94% humidity
EN 60068-2-14 , test Na, -50 ... +85 °C, 10 cycles
Salt spray testIEC 60068-2-52 , cyclic
Emitted interferenceEN IEC 61000-6-4:2019 , EN 55011:2016+A1:2017+A11:2020
Noise immunityEN IEC 61000-6-2:2019 , ISO 7637-2:2011 , ISO 7637-3:2016 , ISO 16750-2:2012
Shock resistanceEN 60068-2-27, 100 g, 6 ms
Vibration resistanceEN 60068-2-6, 20 g, 10 ... 2000 Hz
UL approvalE87056 , cULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product. For use in NFPA 79 Applications only. adapters providing field wiring on request
E1 Type approval10R-06
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type5-pin, M12 x 1 connector
5-pin, M12 x 1 socket
internal bridged
Housing materialPA
Degree of protectionIP68 / IP69
Mass265 g
Dimensions
Height37 mm
Width45 mm
Length65 mm
Node ID16
Transfer rate250 kBit/s
Cycle time10 ms
Compensation range4
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert