Select Your Country

Go to global website

INX360D-F99-B16-V15 Inclination sensor

Key Benefits at a Glance

  • E1-Type approval
  • Measuring range 0 ... 360°
  • High shock resistance
  • Extended temperature range
    -40 ... +85 °C
  • CANopen interface
  • Increased noise immunity 100 V/m

Show more

In stock715.00 AUD Net price—your individual price will be shown during checkout process.
CANopen® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of INX360D-F99-B16-V15

TypeInclination sensor, 1-axis
Measuring range0 ... 360 °
Absolute accuracy≤ ± 0.5 °
Response delay≤ 20 ms
Resolution≤ 0.1 °
Repeat accuracy≤ ± 0.1 °
Temperature influence≤ 0.027 °/K
MTTFd300 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED, green
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 50 mA
Time delay before availabilitytv≤ 2.5 s
Interface typeCANopen
Device profileCiA410, Ver. 1.2
Data output codebinary code
Node ID1 ... 127 , programmable
Transfer rate125 kBit/s , 250 kBit/s , 500 kBit/s , 1 MBit/s , programmable
Terminationexternal
Cycle time≥ 20 ms
Standard conformity
Shock and impact resistance100 g according to DIN EN 60068-2-27
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type5-pin, M12 x 1 connector
Housing materialPA
Degree of protectionIP68 / IP69K
Mass240 g
Dimensions
Height37 mm
Width45 mm
Length65 mm
Node ID1
Transfer rate250 kBit/s
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert