Select Your Country

Go to global website

INY030D-F99-2I2E2-V17 Inclination sensor

Key Benefits at a Glance

  • E1-Type approval
  • Measuring range -15° ... +15°
  • Analog output 4 mA ... 20 mA
  • Fixed evaluation limits
  • High shock resistance
  • Increased noise immunity 100 V/m

Show more

Please contact us for exact delivery estimation.768.00 AUD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of INY030D-F99-2I2E2-V17

TypeInclination sensor, 2-axis
Measuring range-15 ... 15 °
Absolute accuracy≤ ± 0.2 °
Response delay≤ 25 ms
Resolution≤ 0.01 °
Repeat accuracy≤ ± 0.02 °
Temperature influence≤ 0.004 °/K
MTTFd304 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED, green
Switching state2 yellow LEDs: Switching status (each output)
Operating voltageUB10 ... 30 V DC
No-load supply currentI0≤ 25 mA
Time delay before availabilitytv≤ 200 ms
Output type2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected
Operating currentIL≤ 100 mA
Voltage drop≤ 3 V
Output type2 current outputs 4 ... 20 mA
(one output for each axis)
Load resistor0 ... 200 Ω at UB = 10 ... 18 V
0 ... 500 Ω at UB = 18 ... 30 V
Standard conformity
Shock and impact resistance100 g according to DIN EN 60068-2-27
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, Class 2 Power Source
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type8-pin, M12 x 1 connector
Housing materialPA
Degree of protectionIP68 / IP69K
Mass240 g
Dimensions
Height37 mm
Width45 mm
Length65 mm
Analog output (X)-15 ° ... 15 °
Analog output (Y)-15 ° ... 15 °
Switching output (X)-15 ° ... 15 °
Switching output (Y)-15 ° ... 15 °
General Notes
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert