Select Your Country

Go to global website

Thin Client Software

several hmi devices with VisuNet RM Shell on the screen

In addition to remote monitors and box thin clients, Pepperl+Fuchs offers the appropriate thin client software. The portfolio includes the innovative VisuNet RM Shell firmware and the add-on tool VisuNet Control Center.

VisuNet RM Shell is engineered by Pepperl+Fuchs to simplify thin client setup and operation of virtualized and conventional workstation-based process control systems. VisuNet Control Center takes the usability of VisuNet remote monitors to the next level by enabling efficient, centralized remote configuration of multiple thin clients. This engineering software prevents IT personnel from having to enter hazardous locations for setup and maintenance of systems in the field—everything can be done from the control room.

In addition to the specially developed VisuNet RM Shell firmware, Pepperl+Fuchs offers the entire thin client portfolio with the Linux-based IGEL operating system preinstalled or as a ThinManager Ready thin client.

Portfolio

user interface of VisuNet RM Shell 6

Latest generation firmware for VisuNet Remote Monitors and Box Thin Clients (BTCs)

The VisuNet RM Shell 6 with additional Control Center software allows for remote managing of multiple devices from a centralized workstation, eliminating the need to enter the field physically. RM Shell 6 is based on Microsoft® Windows 10 IoT Enterprise 2021 LTSC and supports all common protocols.

  • Developed within the Microsoft Windows 10 IoT Enterprise framework to support IT compliance
  • Latest Windows security features and built-in security mechanisms
  • Replaces Windows Explorer and restricts operators from system access
  • Optimized usability due to a clear user interface, a smart taskbar, and innovative functionalities
  • Hybrid system management for OT and IT users

Firmware for VisuNet Remote Monitors and Box Thin Clients

Paired with VisuNet Control Center software, RM Shell enables centralized management of VisuNet RMs. RM Shell 5 is based on Windows® 10 IoT Enterprise 2019 LTSC, and it supports all common protocols as well as the installation of third-party applications.

  • Developed within the Microsoft® Windows® 10 IoT Enterprise framework to support IT compliance
  • Replaces Windows® Explorer and restricts operators from system access
  • Simplified, touch-screen optimized user interface supports easy system setup (plug and play)
user interface of VisuNet Control Center

Latest generation software for centralized remote configuration of VisuNet RMs and box thin clients

VisuNet Control Center 6 allows all HMI systems with VisuNet RM Shell 6 to be managed from a central location. This prevents administrators from having to enter hazardous areas and cleanrooms to set up or maintain an RM or box thin client. Access to the devices is granted from a central location, saving time and costs.

  • Efficient, centralized remote configuration, such as device settings and remote profiles
  • Simplified maintenance, including security patches and updates
  • Monitoring and remote support
  • Diagnostic tools to enhance support
  • Switchable dark mode
  • Compatible with RM Shell 6 thin client firmware

Software for centralized remote configuration of VisuNet RMs and box thin clients

VisuNet Control Center allows all HMI systems with RM Shell to be managed from a central location. This prevents administrators from having to enter hazardous areas and cleanrooms to set up or maintain an RM or box thin client. Access to the devices is granted from a central location, saving time and costs.

  • Efficient, centralized remote configuration, such as device settings and remote profiles
  • Simplified maintenance, including security patches and updates
  • Monitoring and remote support
  • Compatible with RM Shell thin client firmware
several HMIs with IGEL OS on the screen

Linux-based Operating System for Linux Users

For users who want to use VisuNet devices with IGEL OS, Pepperl+Fuchs offers box thin clients (BTCs) and remote monitors of the VisuNet FLX and VisuNet GXP series with pre-installed IGEL OS. IGEL OS is a platform-independent, Linux-based endpoint operating system developed for simple, intelligent and secure access to virtual applications, desktops, and cloud workspaces. The licenses need to be purchased from IGEL directly.

English
  • German
  • English
Language
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert