Select Your Country

Go to global website

Thin Clients

several thin clients with the thin client software user interface in front of it

Thin clients enable users to access virtualized applications and information from centralized servers. In modern process control, thin clients are a cornerstone of the Internet of Things (IoT) and DCS and MES virtualization strategies. Commercial-grade thin clients do not function well in process control areas. Pepperl+Fuchs offers remote monitors and industrial box thin clients that are tailored to industrial environments as well as the needed thin client software.

a variety of industrial monitors

Remote Monitors

With remote monitors of the VisuNet FLX and the VisuNet GXP series, Pepperl+Fuchs offers a broad range of thin clients for various applications in process industries up to Zone 1/21. Depending on the application, users can choose between different display sizes or housing materials.

the BTC24 next to the BTC22

Industrial Box Thin Clients (BTC)

Pepperl+Fuchs offers industrial box thin clients that are tailored to industrial environments. They provide the latest technology inside compact, ruggedized aluminum housings that can withstand the stress of 24/7 operation in challenging ambient conditions.

a rugged tablet with the VisuNet RM Shell user interface on the screen

Tablet Thin Client

The industrial tablet thin client extends the Pepperl+Fuchs thin client portfolio with a mobile thin client device. It is based on the ruggedized “Pad-Ex®” tablet, features RM Shell as firmware and opens up many advantages in the field.

various thin clients with the VisuNet RM Shell software in the front

Thin Client Software

In addition to the hardware, Pepperl+Fuchs offers the necessary thin client software. The VisuNet RM Shell firmware is engineered to simplify the thin client setup and operation of virtualized and conventional workstation-based process control systems. VisuNet Control Center takes the usability of VisuNet remote monitors to the next level by enabling efficient, centralized remote configuration of multiple RMs.

two black keyboards, a power supply unit, two handheld code reades and an RFID reader

Peripherals

A comprehensive range of peripherals complements VisuNet remote monitors and box thin clients. These devices allow you to optimize VisuNet operator workstations and operator panels for a particular application and further extend your process.

a thin client unit, two display units and power supplies that can be used as replacement components for the VisuNet FLX and VisuNet GXP series

Replacement Components

The modularity of the VisuNet GXP and VisuNet FLX systems allows you to easily exchange components by yourself. Find different versions of the display unit, thin client unit and power supply unit which are easy to install or replace.

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert