Select Your Country

Go to global website

Remote Monitors

several monitors in different sizes and variants

With the VisuNet GXP, VisuNet FLX and VisuNet FLX Edge series, Pepperl+Fuchs offers different remote monitors for various applications. They are tailored to the requirements of process industries and provide access to virtualized as well as conventional PC-based process control systems. Find a remote monitor that perfectly meets your requirements.

the 21.5" and the 19" version of the VisuNet GXP remote monitor

For Life Science Applications up to Zone 1/21VisuNet GXP

The innovative VisuNet GXP series offers a compact, modular design that allows easy setup and maintenance. VisuNet GXP remote monitors consist of three main components that can be replaced in the field: display, power supply, and thin client unit. With a stainless steel housing, VisuNet GXP components are resistant to all chemicals and detergents commonly found in the life sciences sector.

  • Approved for: Zone 1/21, Zone 2/22
  • Display Sizes: 19", 21.5"
the picture shows the modules of a VisuNet FLX remote monitor: display unit, thin client unit, power supply as well as several push buttons

"One Fits All" Design for Maximum FlexibilityVisuNet FLX

VisuNet FLX remote monitors are highly flexible and tailored to the needs of the petrochemical, chemical, and pharmaceutical industries. Thanks to their fully modular design, thin client units, display units, and power supplies can be easily upgraded and replaced in the field, keeping costly downtimes to a minimum.

  • Approved for: Zone 2/22, CL I, II, III, Div. 2, non-hazardous areas
  • Display sizes: 15.6“, 19“, 21.5"
  • Available enclosures: stainless steel, aluminum
a VisuNet FLX Edge remote monitor with the VisuNet RM Shell firmware on the screen

All-Weather Workstations Optimized for Washdown Areas up to Div. 1VisuNet FLX Edge

VisuNet FLX Edge remote monitors feature an adaptable indoor/outdoor, all-weather watershed housing that is especially suited for washdown areas. The sloped housing ensures proper drainage during washdown. An antimicrobial and chemically resistant keyboard with various mouse options completes the workstations.

  • Approved for: Non-Ex, Div. 2, and Div. 1 (with integrated Bebco EPS® purge and pressurization system)
  • Display sizes: 19" (48.3 cm), 21.5" (54.61 cm)
three individual hmi solutions

Engineered Solutions

Off-the-shelf products do not always meet the exact requirements of every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI that you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.

x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert