LiDAR Sensors

Whether 2-D or 3-D—the portfolio of LiDAR sensors from Pepperl+Fuchs offers exactly the right solution for every application, from basic requirements to high-end applications. The R2000 is a 2-D laser scanner that impresses with 360° performance and unmatched precision. The R2300 is a 3-D laser scanner that combines four scanning layers in a single sensor, delivering more information and more reliable measurement results. The R2100 is a durable multiray LED scanner that is extremely cost-effective, making it the perfect choice for straightforward and reliable object detection.
By developing Pulse Ranging Technology (PRT), Pepperl+Fuchs has incorporated direct time-of-flight measurement technology into products that are available for commercial and industrial use. This means that the precise and highly reliable technology can be scaled to meet a wide range of requirements. PRT makes it possible to measure distances ranging from a few centimeters to several hundred meters with absolute precision and reliability, even in challenging conditions.
- English
- German