Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Digital Output

Choose your product

Produkt

1-channel, 1 digital output, 2 digital inputs, Inputs and output Ex ia, Installation in suitable enclosures in Zone 1, Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

2-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

1-channel, 1 digital output, 2 digital inputs, Inputs and output Ex ia, Installation in suitable enclosures in Zone 1, Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

2-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, SIL/IEC 61508, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa

Sortert etter