Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Last ned komplett datablad som PDF:
Produktbeskrivelse |
---|
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers |
General specifications | ||
---|---|---|
Protocol | USB | |
Mechanical specifications | ||
Cable | straight | |
Cable length | 1.8 m |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC001855 |
UNSPSC 12.1 | 31251501 |
CBL-IDMx61-B-* cables allow plug-and-play connection of the Bluetooth® IDM-Zx-x6x-M-* handheld barcode readers in combination with IDM-Zx-x6x-* base station / charger to Pepperl+Fuchs thin client / PC units in non-hazardous locations. For further information refer to the Bluetooth® handheld reader IDM-Z1-x61-M-*, IDM-Z2-x61-M-*, IDM-Z1-x64-M-* and IDM-Z2-x64-M-* manual.
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|