Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Depending on the structure of a computer network, additional network devices or network components are required to enable the interaction of VisuNet devices within the computer network. These include lines, connectors and cables as well as switches and converters.

Pepperl+Fuchs offers you a selection of network components that are perfectly matched to the VisuNet products and enable the communication of your VisuNet operator stations. The portfolio includes, among other things, converters that allow the use of fiber optic cables even in hazardous areas by converting the light signals back into electrical signals. You can connect suitable accessory cables directly to the preconfigured interfaces.


Due to comprehensive testing and qualifications, the certified network components from Pepperl+Fuchs can be quickly and easily integrated into the existing network via plug-and-play. With IP66 degree of protection, the components are particularly robust and suitable for use in hazardous areas.