Teknisk support Industrielle sensorer
Kundeservice, eksplosjonsbeskyttelse

Software IO-Link Offline Parameterization Tool

IO-Link Offline Parameterization Tool
  • Offline parameterization for all sensors with IO-Link interface
  • Automatic detection of the connected IO-Link USB Master and IO-Link sensor
  • Connection to the IO-Link sensor with just one click
  • Support of optional device DTMs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Last ned komplett datablad som PDF:


Datablad utdrag: Tekniske data for  IO-Link Offline Parameterization Tool

Produktbeskrivelse
Installation package for IO-Link offline parameterization: PACTware DC, drivers for IO-Link USB-Master, IODD Interpreter DTM
System requirements
Operating systemMicrosoft Windows 10 (64 bit)

Classifications

SystemClasscode
ECLASS 13.027242501
ECLASS 12.027242501
ECLASS 11.027242501
ECLASS 10.0.127242501
ECLASS 9.027242501
ECLASS 8.027242501
ECLASS 5.127242501
ETIM 9.0EC000809
ETIM 8.0EC000809
ETIM 7.0EC000809
ETIM 6.0EC000809
ETIM 5.0EC000809
UNSPSC 12.143232901

Details: IO-Link Offline Parameterization Tool

Product Documentation: IO-Link Offline Parameterization Tool

Velg språk:
Technical White PapersSpråkFiltypeFilstørrelse
Whitepaper IO-Link System Description - Technology and ApplicationENGPDF1558 KB
Product information
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB

Software: IO-Link Offline Parameterization Tool

Velg språk:
Software ToolsFrigivelsesinfoFiltypeFilstørrelse
IO-Link Offline Parameterization Tool / IO-Link Offline-ParametriertoolV1.00.006 / 2022-07-10ZIP96138 KB

Relaterte produkter: IO-Link Offline Parameterization Tool

Accessory of
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

Dette gratis PDF-dokumentet sammenligner de forskjellige TCP-baserte kommunikasjonsprotokollene (AMQP, OPC UA, MQTT, REST API) som har funnet veien opp og regnes som muliggjørerne for IIoT og Industry 4.0. Last ned gratis nå!