Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Last ned komplett datablad som PDF:
Produktbeskrivelse |
---|
Thru-beam sensor, 20 m detection range, infrared light, light/dark on, DC version, PNP output, sensitivity adjuster, pre-fault output, terminal compartment |
System components | ||
---|---|---|
Emitter | LD39/116 | |
Receiver | LV39/32/40a/82a/116 | |
General specifications | ||
Effective detection range | 0 ... 20 m | |
Threshold detection range | 25 m | |
Adjustment range | 2 ... 25 m | |
Reference target | receiver | |
Light source | LED | |
Light type | modulated infrared light | |
Ambient light limit | IEC / EN 60947-5-2 , 10000 Lux | |
Functional safety related parameters | ||
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED red (emitter) | |
Function indicator | LED yellow: switching state (receiver) LED red: pre-fault indicator, flashing (receiver) |
|
Control elements | Sensing range adjuster, light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 20 mA (device) | |
Time delay before availability | ≤ 300 ms | |
Output | ||
Stability alarm output | 1 PNP, active when falling short of operating reserve | |
Switching type | light/dark on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | ≤ 30 V DC | |
Switching current | max. 200 mA , resistive load | |
Voltage drop | ≤ 3 V | |
Switching frequency | ≤ 300 Hz | |
Response time | ≤ 1.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Connection | terminal compartment PG9 , ≤ 0.75 mm2 | |
Material | ||
Housing | PBT | |
Optical face | PMMA | |
Mass | Emitter: approx. 90 g receiver: approx. 100 g | |
Dimensions | ||
Height | 64 mm | |
Width | 25 mm | |
Depth | 75 mm | |
General information | ||
Scope of delivery | Mounting aid |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Series 39 sensors are characterized by their high performance level, compact housing design, and variety of available versions. These include thru-beam sensors with a 20 m detection range, retroreflective sensors with polarization filter for a 5 m detection range, energetic diffuse mode sensors with an 800 mm and 2000 mm detection range, and a background suppression sensor with 500 mm detection range. Fitted in a robust plastic housing, this series is ideal for tough industrial applications.
The sensors are supplied with 10 V to 30 V DC, or 24 V to 240 V AC/DC. Various transistor and relay outputs are available as signal outputs. Standard features include pre-fault diagnostics and pre-fault output. The switching element function can be changed using the light/dark switch.
Brief Instructions | Språk | Filtype | Filstørrelse |
---|---|---|---|
Commissioning Instructions | ALL | 375 KB |
CAD | Språk | Filtype | Filstørrelse |
---|---|---|---|
3-D | ALL | STP | 182 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Sertifikatnummer | Språk | Filtype | Filstørrelse |
---|---|---|---|---|
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-2134B | ALL | 308 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|