Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Logic Amplifier FYQLA1-140R-3

FYQLA1-140R-3
  • Logic Amplifier
  • Relay output
  • Accepts up to six 50FY sensors

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FYQLA1-140R-3

General specifications
InstallationLogic Amplifier must be in a NEMA sealed enclosure.
Output polarityDC
Time delay before availability3 s
Output typeRelay output Electrical life: Contact Rating 250 V AC @ 5A for 100k cycles MIN
UL File NumberE179102
Nominal ratings
Operating voltage120 V AC ± 15% , 45 ... 65 Hz
Functional safety related parameters
Fault reaction time< 4 s
Indicators/operating means
Function indicatorFault Detected: Flashing LED Red
LED greenrelay closed
LED redrelay Open
Electrical specifications
Electrical ratingPower dissipation 3 VA
Output
Currentcontinuous current 5 mA to 5 A ( Normally open (NO) Contact )
Response time< 20 ms ( switch open to contact open )
Standard conformity
StandardsISO 13849-1:2023 Category 3 PL d
EN 63000:2018
EN 61326-3-1:2017
EN 60664-1:2020
Approvals and certificates
UL approvalcULus Listed, General Purpose
UL 508
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
-20 ... 50 °C (-4 ... 122 °F) @ max. load
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Connection typeground screw connection , max 2.5 mm2
Housing material304 Stainless steel
Degree of protectionIP20 , Class 1 indoor use only
Dimensions
Width135 mm
Depth58 mm
Length203 mm
MountingPanel mount
NoteAccepts up to six 50FY41 series sensors
General information
Note
Packaged with ten 22 kΩ resistors

Classifications

SystemClasscode
ECLASS 13.019200504
ECLASS 12.019200504
ECLASS 11.019200504
ECLASS 10.0.119200504
ECLASS 9.019200504
ECLASS 8.027279211
ECLASS 5.127279211
ETIM 9.0EC001418
ETIM 8.0EC001418
ETIM 7.0EC001418
ETIM 6.0EC001418
ETIM 5.0EC003015
UNSPSC 12.141113650

Details: FYQLA1-140R-3

Product Documentation: FYQLA1-140R-3

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF2840 KB

Approvals: FYQLA1-140R-3

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3538CALLPDF106 KB

Associated Products: FYQLA1-140R-3

Accessories
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 1.8 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 15 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 3.5 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 1.8 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 3.5 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa
Switching function: Normally open (NO), Output type: PNP/NPN, Rated operating distance: 2.5 mm at 0 mm offset, 1.3 mm at 3.5 mm offset, 0 mm at 4.0 mm offset, Installation: non-flush, Output polarity: DC, Output type: 4-wire, Construction type: Rectangular, Series: Rectangular type, Threading: without, Type of voltage: DC, Connection type: cable PVC , 15 m, Housing material: 316 stainless steel, Degree of protection: IP69Kfa