|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
158.00
USD
Netlist price. Your individual price will be calculated during checkout.
Contact Us
Item 'MB60-12GM50-E2' added to cart!
The product 'MB60-12GM50-E2' is now added to your watch list.
The product 'MB60-12GM50-E2' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M12, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa |
|
|
|
444.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item '20FR1-6B' added to cart!
The product '20FR1-6B' is now added to your watch list.
The product '20FR1-6B' is already on your watch list.
|
Switching function: Normally open (NO), Output type: Reed Contact, Installation: non-flush, Output type: Reed Contact Normally Open, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 250 V DC, 1.0 A max, 15 W, Connection type: cable PVC , 1.83 m, Housing material: Aluminum, Degree of protection: IP68fa |
|
|
|
283.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item '40FR1-33' added to cart!
The product '40FR1-33' is now added to your watch list.
The product '40FR1-33' is already on your watch list.
|
Switching function: Normally open (NO), Output type: Reed Contact, Installation: non-flush, Output polarity: AC/DC, Output type: 2-wire AC/DC, Construction type: Rectangular, Series: Rectangular -Magnetic Prox. Switches, Operating voltage: 100 V DC, 250 mA 115 V AC, 250 mA, Connection type: M12 connector, 4-pin, Housing material: Polycarbonate, Degree of protection: IP68fa |
|
|
|
166.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item '40FY26-33' added to cart!
The product '40FY26-33' is now added to your watch list.
The product '40FY26-33' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Rated operating distance: Use either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular -Magnetic Prox. Switches, Threading: without, Operating voltage: 10 ... 30 V DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Polycarbonate, Degree of protection: IP67fa |
|
|
|
157.00
USD
Netlist price. Your individual price will be calculated during checkout.
Contact Us
Item '40FY28-020' added to cart!
The product '40FY28-020' is now added to your watch list.
The product '40FY28-020' is already on your watch list.
|
Switching function: Normally open (NO), Output type: NPN, Rated operating distance: Use either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm, Installation: non-flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular -Magnetic Prox. Switches, Threading: without, Operating voltage: 10 ... 30 V DC, Connection type: cable PVC , 2 m, Housing material: Polycarbonate, Degree of protection: IP67fa |
|
|
|
202.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item '50FR2-3-1' added to cart!
The product '50FR2-3-1' is now added to your watch list.
The product '50FR2-3-1' is already on your watch list.
|
Switching function: Normally open (NO), Output type: Reed Contact, Installation: non-flush, Output polarity: AC/DC, Output type: 2-wire AC/DC, Construction type: Rectangular, Series: Rectangular -Magnetic Prox. Switches, Threading: without, Operating voltage: 100 V DC, 250 mA 115 V AC, 250 mA, Connection type: cable PVDF , 914 mm, Housing material: Phenolic, Degree of protection: IP68fa |
|
|
|
881.00
USD
Netlist price. Your individual price will be calculated during checkout.
Contact Us
Item '6FR1-6' added to cart!
The product '6FR1-6' is now added to your watch list.
The product '6FR1-6' is already on your watch list.
|
Switching function: Normally open (NO), Output type: Reed Contact, Installation: non-flush, Construction type: Rectangular, Series: Rectangular type, Connection type: cable PVC , 1.83 m, Housing material: Aluminum, Degree of protection: IP68fa |
|
|
|
168.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'MB-F32-A2-V1' added to cart!
The product 'MB-F32-A2-V1' is now added to your watch list.
The product 'MB-F32-A2-V1' is already on your watch list.
|
Switching function: complementary, Output type: PNP, Installation: on the cylinder, Output polarity: DC, Output type: 4-wire, Construction type: Other, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Polyamide (PA), Degree of protection: IP67fa |
|
|
|
The product 'MB60-8GM50-E2-V3' is now added to your watch list.
The product 'MB60-8GM50-E2-V3' is already on your watch list.
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa |
|
|
|
155.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'MMB60-12GH50-E2-V1' added to cart!
The product 'MMB60-12GH50-E2-V1' is now added to your watch list.
The product 'MMB60-12GH50-E2-V1' is already on your watch list.
|
metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Series: Cylindrical type, Threading: with, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: V1 connector (M12 x 1), 4-pin, Housing material: stainless steel V4A, Degree of protection: IP65 / IP67 /fa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |